SLVSBV7E June   2013  – February 2020 LMZ31707

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Simplified Application
  4. 4 Revision History
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Package Specifications
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
  6. 6 Device Information
    1. 6.1 Functional Block Diagram
    2.     Pin Functions
  7. 7 Typical Characteristics (PVIN = VIN = 12 V)
  8. 8 Typical Characteristics (PVIN = VIN = 5 V)
  9. 9 Typical Characteristics (PVIN = 3.3 V, VIN = 5 V)
  10. 10Application Information
    1. 10.1  Adjusting the Output Voltage
    2. 10.2  Capacitor Recommendations for the LMZ31707 Power Supply
      1. 10.2.1 Capacitor Technologies
        1. 10.2.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 10.2.1.2 Ceramic Capacitors
        3. 10.2.1.3 Tantalum, Polymer-Tantalum Capacitors
      2. 10.2.2 Input Capacitor
      3. 10.2.3 Output Capacitor
    3. 10.3  Transient Response
    4. 10.4  Transient Waveforms
    5. 10.5  Application Schematics
    6. 10.6  Custom Design With WEBENCH® Tools
    7. 10.7  VIN and PVIN Input Voltage
    8. 10.8  3.3 V PVIN Operation
    9. 10.9  Power Good (PWRGD)
    10. 10.10 SYNC_OUT
    11. 10.11 Parallel Operation
    12. 10.12 Light Load Efficiency (LLE)
    13. 10.13 Power-Up Characteristics
    14. 10.14 Pre-Biased Start-up
    15. 10.15 Remote Sense
    16. 10.16 Thermal Shutdown
    17. 10.17 Output On/Off Inhibit (INH)
    18. 10.18 Slow Start (SS/TR)
    19. 10.19 Overcurrent Protection
    20. 10.20 Synchronization (CLK)
    21. 10.21 Sequencing (SS/TR)
    22. 10.22 Programmable Undervoltage Lockout (UVLO)
    23. 10.23 Layout Considerations
    24. 10.24 EMI
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Custom Design With WEBENCH® Tools
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
    • Pin compatible with LMZ31710 and LMZ31704
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltage down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow start
  • Output voltage sequencing / tracking
  • Power good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Pre-Bias output start-up
  • Operating temperature range: –40°C to +85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B emissions
    • Integrated shielded inductor
  • Create a custom design using the LMZ31707 with the WEBENCH® Power Designer