SNVS095F May   2004  â€“ March 2015 LP2952-N , LP2953
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
    5. 6.5 Electrical Characteristics: 3.3-V Versions
    6. 6.6 Electrical Characteristics: 5-V Versions
    7. 6.7 Electrical Characteristics: All Voltage Options
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Fixed Voltage Options and Programmable Voltage Version
      2. 7.3.2 High-Accuracy Output Voltage
      3. 7.3.3 Error Detection Comparator Output
      4. 7.3.4 Auxiliary Comparator
      5. 7.3.5 Short-Circuit Protection (Current Limit)
      6. 7.3.6 Thermal Protection
      7. 7.3.7 Automatic Output Discharge
    4. 7.4 Device Functional Mode
      1. 7.4.1 Shutdown Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Capacitors
      2. 8.1.2 Minimum Load
      3. 8.1.3 Programming the Output Voltage
      4. 8.1.4 Dropout Voltage
      5. 8.1.5 Dropout Detection Comparator
      6. 8.1.6 Output Isolation
      7. 8.1.7 Reducing Output Noise
      8. 8.1.8 Auxiliary Comparator (LP2953 Only)
      9. 8.1.9 SHUTDOWN Input
    2. 8.2 Typical Applications
      1. 8.2.1 Basic 5-V Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 5-V Current Limiter with Load Fault Indicator
      3. 8.2.3 Low Temperature Coefficient Current Sink
      4. 8.2.4 5-V Regulator With Error Flags for Low Battery and Out of Regulation
      5. 8.2.5 5-V Battery Powered Supply With Backup and Low Battery Flag
      6. 8.2.6 5-V Regulator With Timed Power-On Reset
      7. 8.2.7 5-V Regulator With Snap-ON and Snap-OFF Features and Hysteresis
      8. 8.2.8 5-V Regulator With Error Flags for Low Battery and Out of Regulation With Snap-ON or Snap-OFF Output
      9. 8.2.9 5-V Regulator With Timed Power-On Reset, Snap-ON and Snap-OFF Features, and Hysteresis
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation: Heatsink Requirements (Industrial Temperature Range Devices)
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Power dissipation(2) Internally Limited
Input supply voltage −20 30 V
FEEDBACK input voltage(3) −0.3 5 V
Comparator input voltage(4) −0.3 30 V
SHUTDOWN input voltage(4) −0.3 30 V
Comparator output voltage(4) −0.3 30 V
Maximum junction temperature 150 °C
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The maximum allowable power dissipation is a function of the maximum junction temperature, TJ(MAX), the junction-to-ambient thermal resistance, RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any ambient temperature is calculated using the equation for P(MAX): P(MAX) = (TJ(MAX) – TA) / RθJA.
Exceeding the maximum allowable power dissipation will cause excessive die temperature, and the regulator will go into thermal shutdown. See Power Supply Recommendations for additional information on heatsinking and thermal resistance.
(3) When used in dual-supply systems where the regulator load is returned to a negative supply, the output voltage must be diode-clamped to ground.
(4) May exceed the input supply voltage.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Operating junction temperature −40 125 °C
Input supply voltage 2.3 30 V

6.4 Thermal Information

THERMAL METRIC(1) LP2952, LP2953 LP2953 UNIT
SOIC (D) PDIP (NBG)
16 PINS
RθJA Junction-to-ambient thermal resistance 76.9 42.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 37.4 28.1
RθJB Junction-to-board thermal resistance 34.6 22.2
ψJT Junction-to-top characterization parameter 7.3 12.0
ψJB Junction-to-board characterization parameter 34.3 22.1
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics: 3.3-V Versions

Limits are assured by production testing or correlation techniques using standard Statistical Quality Control (SQC) methods. Unless otherwise specified: MIN (minimum) and MAX (maximum) specifications in apply over the full Operating Temperature Range and TYP (typical) values apply at TJ = 25°C, VIN = VOUT(NOM) + 1 V, IOUT = 1 mA, COUT = 2.2 μF for 5-V parts and 4.7 μF for 3.3-V parts. FEEDBACK pin is tied to VTAP pin, OUT pin is tied to SENSE pin.
PARAMETER TEST CONDITIONS LP2952AI-3.3, LP2953AI-3.3 LP2952I-3.3, LP2953I-3.3 UNIT
MIN TYP MAX MIN TYP MAX
VOUT Output voltage TJ = 25°C 3.284 3.3 3.317 3.267 3.3 3.333 V
3.260 3.3 3.340 3.234 3.3 3.366
1 mA ≤ IOUT ≤ 250 mA 3.254 3.3 3.346 3.221 3.3 3.379

6.6 Electrical Characteristics: 5-V Versions

Limits are assured by production testing or correlation techniques using standard Statistical Quality Control (SQC) methods. Unless otherwise specified, MIN (minimum) and MAX (maximum) specifications in apply over the full Operating Temperature Range and TYP (typical) values apply at TJ = 25°C, VIN = VOUT(NOM) + 1 V, IOUT = 1 mA, COUT = 2.2 μF for 5-V parts and 4.7 μF for 3.3-V parts. FEEDBACK pin is tied to VTAP pin, OUT pin is tied to SENSE pin.
PARAMETER TEST CONDITIONS LP2952AI, LP2953AI LP2952I, LP2953I UNIT
MIN TYP MAX MIN TYP MAX
VOUT Output voltage TJ = 25°C 4.975 5 5.025 4.95 5 5.05 V
4.94 5 5.06 4.9 5 5.1
1 mA ≤ IOUT ≤ 250 mA 4.93 5 5.07 4.88 5 5.12

6.7 Electrical Characteristics: All Voltage Options

Limits are assured by production testing or correlation techniques using standard Statistical Quality Control (SQC) methods. Unless otherwise specified, MIN (minimum) and MAX (maximum) specifications in apply over the full Operating Temperature Range and TYP (typical) values apply at TJ = 25°C, VIN = VOUT(NOM) + 1 V, IOUT = 1 mA, COUT = 2.2 μF for 5-V parts and 4.7 μF for 3.3-V parts. FEEDBACK pin is tied to VTAP pin, OUT pin is tied to SENSE pin.
PARAMETER TEST CONDITIONS LP2952AI, LP2953AI,
LP2952AI-3.3, LP2953AI-3.3(1)
LP2952I, LP2953I,
LP2952I-3.3, LP2953I-3.3
UNIT
MIN TYP MAX MIN TYP MAX
REGULATOR
LP2952-N LP2952A LP2953 LP2953A first_EC_equation.gif Output voltage temperature coefficient See(2) 20 100 20 150 ppm/°C
LP2952-N LP2952A LP2953 LP2953A 01112755.gif Output voltage line regulation TJ = 25°C
VIN = VOUT(NOM) + 1 V to 30 V
0.03% 0.1% 0.03% 0.2%
VIN = VOUT(NOM) + 1 V to 30 V 0.03% 0.2% 0.03% 0.4%
LP2952-N LP2952A LP2953 LP2953A 01112755.gif Output voltage load regulation(3) TJ = 25°C
IOUT = 1 mA to 250 mA
0.04% 0.16% 0.04% 0.20%
IOUT = 0.1 mA to 1 mA 0.04% 0.20% 0.04% 0.30%
VIN – VOUT Dropout voltage(4) TJ = 25°C, IOUT = 1 mA 60 100 60 100 mV
IOUT = 1 mA 60 150 60 150
IOUT = 50 mA 240 300 240 300
IOUT = 50 mA 240 420 240 420
TJ = 25°C, IOUT = 100 mA 310 400 310 400
IOUT = 100 mA 310 520 310 520
TJ = 25°C, IOUT = 250 mA 470 600 470 600
IOUT = 250 mA 470 800 470 800
IGND Ground pin current(5) TJ = 25°C, IOUT = 1 mA 130 170 130 170 μA
IOUT = 1 mA 130 200 130 200
TJ = 25°C, IOUT = 50 mA 1.1 2 1.1 2 mA
IOUT = 50 mA 1.1 2.5 1.1 2.5
TJ = 25°C, IOUT = 100 mA 4.5 6 4.5 6
IOUT = 100 mA 4.5 8 4.5 8
TJ = 25°C, IOUT = 250 mA 21 28 21 28
IOUT = 250 mA 21 33 21 33
IGND Ground pin current at dropout VIN = VOUT(NOM) − 0.5 V 165 210 165 210 μA
IOUT = 100 μA
–40°C ≤ TJ ≤ 125°C
165 240 165 240
IGND Ground pin current at shutdown(5) TJ = 25°C, VSHUTDOWN ≤ 1.1 V 105 140 105 140 μA
ILIMIT Current limit TJ = 25°C, VOUT = 0 380 500 380 500 mA
VOUT = 0 380 530 380 530
LP2952-N LP2952A LP2953 LP2953A 01112756.gif Thermal regulation TJ = 25°C; see(6) 0.05 0.2 0.05 0.2 %/W
en Output noise voltage (10 Hz to 100 kHz)
IOUT = 100 mA
COUT = 4.7 μF 400 400 μV RMS
COUT = 33 μF 260 260
COUT = 33 μF(7) 80 80
VREF Reference voltage TJ = 25°C, see(8) 1.215 1.23 1.245 1.205 1.23 1.255 V
see(8), 1.205 1.255 1.19 1.27
LP2952-N LP2952A LP2953 LP2953A 01112757.png Reference voltage line regulation VIN = 2.5 V to VOUT + 1 V 0.03% 0.1% 0.03% 0.2%
VIN = VOUT(NOM)+ 1 V to 30 V(9) 0.03% 0.2% 0.03% 0.4%
LP2952-N LP2952A LP2953 LP2953A 01112757.png Reference voltage load regulation TJ = 25°C, IREF = 0 to 200 μA 0.25% 0.4% 0.25% 0.8%
IREF = 0 to 200 μA 0.25% 0.6% 0.25% 1.0%
LP2952-N LP2952A LP2953 LP2953A 01112758.png Reference voltage temperature coefficient See(2), –40°C ≤ TJ ≤ 125°C 20 20 ppm/°C
IB(FB) Feedback pin bias current TJ = 25°C 20 40 20 40 nA
20 60 20 60
IO(SINK) Output off pulldown current TJ = 25°C; see (10) 30 30 mA
See (10) 20 20
DROPOUT DETECTION COMPARATOR
IOH Output high leakage TJ = 25°C, VOH = 30 V 0.01 1 0.01 1 μA
VOH = 30 V 0.01 2 0.01 2
VOL Output low voltage TJ = 25°C, VIN = VOUT(NOM) − 0.5 V
IOUT(COMP) = 400 μA
150 250 150 250 mV
VIN = VOUT(NOM) − 0.5 V
IOUT(COMP) = 400 μA
150 400 150 400
VTHR(MAX) Upper threshold voltage TJ = 25°C, see(11) −80 −60 −35 −80 −60 −35 mV
See(11) −95 −60 −25 −95 −60 −25
VTHR(MIN) Lower threshold voltage TJ = 25°C, see(11) −110 −85 −55 −110 −85 −55 mV
See(11) −160 −85 −40 −160 −85 −40
HYST Hysteresis See(11) 15 15 mV
SHUTDOWN INPUT(12)
VOS Input offset voltage TJ = 25°C
(Referred to VREF)
−7.5 ±3 7.5 −7.5 ±3 7.5 mV
−10 10 −10 10
HYST Hysteresis 6 6 mV
IB Input bias current TJ = 25°C
VIN(SD) = 0 V to 5 V
−30 10 30 −30 10 −30 nA
VIN(SD) = 0 V to 5 V −50 50 −50 50
AUXILIARY COMPARATOR (LP2953 Only)
VOS Input offset voltage TJ = 25°C
(Referred to VREF)
−7.5 ±3 7.5 −7.5 ±3 7.5 mV
(Referred to VREF) −10 ±3 10 −10 ±3 10
HYST Hysteresis 6 6 mV
IB Input bias current TJ = 25°C, VIN(COMP) = 0 V to 5 V −30 10 30 −30 10 30 nA
VIN(COMP) = 0 V to 5 V −50 10 50 −50 10 50
IOH Output high leakage TJ = 25°C, VOH = 30 V 0.01 1 0.01 1 μA
VIN(COMP) = 1.3 V 0.01 2 0.01 2
VOL Output low voltage TJ = 25°C, VIN(COMP) = 1.1 V 150 250 150 250 mV
IOUT(COMP) = 400 μA 150 400 150 400
(1) Drive SHUTDOWN pin with TTL or CMOS low level to shut off regulator, high level to turn on regulator.
(2) Output or reference voltage temperature coefficient is defined as the worst-case voltage change divided by the total temperature range.
(3) Load regulation is measured at constant junction temperature using low duty-cycle pulse testing. Two separate tests are performed, one for the range of IOUT = 100 μA to 1 mA and one for the range of IOUT =1 mA to 250 mA. Changes in output voltage due to heating effects are covered by the thermal regulation specification.
(4) Dropout voltage is defined as the input-to-output differential at which the output voltage drops 100 mV below the value measured with a 1-V differential. At very low values of programmed output voltage, the input voltage minimum of 2 V (2.3 V over temperature) must be observed.
(5) Ground pin current is the regulator quiescent current. The total current drawn from the source is the sum of the ground pin current, output load current, and current through the external resistive divider (if used).
(6) Thermal regulation is the change in output voltage at a time t after a change in power dissipation, excluding load or line regulation effects. Specifications are for a 200-mA load pulse at VIN = VOUT(NOM) + 15 V (3-W pulse) for t = 10 ms.
(7) Connect a 0.1-μF capacitor from the OUT pin to the FEEDBACK pin.
(8) VREF ≤ VOUT ≤ (VIN − 1 V), 2.3 V ≤ VIN ≤ 30 V, 100 μA ≤ IOUT ≤ 250 mA.
(9) Two separate tests are performed, one covering 2.5 V ≤ VIN ≤ VOUT(NOM)) + 1 V and the other test for VOUT(NOM) + 1 V ≤ VIN ≤ 30 V.
(10) VSHUTDOWN ≤ 1.1 V, VOUT = VOUT(NOM)
(11) Comparator thresholds are expressed in terms of a voltage differential at the FEEDBACK pin below the nominal reference voltage measured at VIN = VOUT(NOM) + 1 V. To express these thresholds in terms of output voltage change, multiply by the error amplifier gain, which is VOUT / VREF = (R1 + R2) / R2 (see Figure 31).
(12) Drive SHUTDOWN pin with TTL or CMOS-low level to shut regulator OFF, high level to turn regulator ON.

6.8 Typical Characteristics

Unless otherwise specified: VIN = 6 V, IOUT = 1 mA, COUT = 2.2 μF, VSD = 3 V, TA = 25°C, VOUT = 5 V.
LP2952-N LP2952A LP2953 LP2953A 01112727.pngFigure 1. Quiescent Current
LP2952-N LP2952A LP2953 LP2953A 01112729.pngFigure 3. Ground Pin Current vs Load
LP2952-N LP2952A LP2953 LP2953A 01112731.pngFigure 5. Ground Pin Current
LP2952-N LP2952A LP2953 LP2953A 01112733.pngFigure 7. Ripple Rejection
LP2952-N LP2952A LP2953 LP2953A 01112735.pngFigure 9. Ripple Rejection
LP2952-N LP2952A LP2953 LP2953A 01112737.pngFigure 11. Line Transient Response
LP2952-N LP2952A LP2953 LP2953A 01112739.pngFigure 13. Load Transient Response
LP2952-N LP2952A LP2953 LP2953A 01112741.pngFigure 15. Dropout Characteristics
LP2952-N LP2952A LP2953 LP2953A 01112743.pngFigure 17. Enable Transient
LP2952-N LP2952A LP2953 LP2953A 01112745.pngFigure 19. Feedback Bias Current
LP2952-N LP2952A LP2953 LP2953A 01112747.pngFigure 21. Error Output
LP2952-N LP2952A LP2953 LP2953A 01112749.pngFigure 23. Divider Resistance
LP2952-N LP2952A LP2953 LP2953A 01112751.pngFigure 25. Thermal Regulation
LP2952-N LP2952A LP2953 LP2953A 01112753.pngFigure 27. Dropout Voltage
LP2952-N LP2952A LP2953 LP2953A 01112728.pngFigure 2. Quiescent Current
LP2952-N LP2952A LP2953 LP2953A 01112730.pngFigure 4. Ground Pin Current
LP2952-N LP2952A LP2953 LP2953A 01112732.pngFigure 6. Output Noise Voltage
LP2952-N LP2952A LP2953 LP2953A 01112734.pngFigure 8. Ripple Rejection
LP2952-N LP2952A LP2953 LP2953A 01112736.pngFigure 10. Line Transient Response
LP2952-N LP2952A LP2953 LP2953A 01112738.pngFigure 12. Output Impedance
LP2952-N LP2952A LP2953 LP2953A 01112740.pngFigure 14. Load Transient Response
LP2952-N LP2952A LP2953 LP2953A 01112742.pngFigure 16. Enable Transient
LP2952-N LP2952A LP2953 LP2953A 01112744.pngFigure 18. Short-Circuit Output Current and Maximum Output Current
LP2952-N LP2952A LP2953 LP2953A 01112746.pngFigure 20. FEEDBACK Pin Current
LP2952-N LP2952A LP2953 LP2953A 01112748.pngFigure 22. Comparator Sink Current
LP2952-N LP2952A LP2953 LP2953A 01112750.pngFigure 24. Dropout Detection Comparator Threshold Voltages
LP2952-N LP2952A LP2953 LP2953A 01112752.pngFigure 26. Minimum Operating Voltage