SNVS522I August 2007 – August 2015 LP38501-ADJ , LP38503-ADJ
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| IN pin voltage (survival) | −0.3 | 6 | V | |
| EN pin voltage (survival) | −0.3 | 6 | V | |
| OUT pin voltage (survival) | −0.3 | 6 | V | |
| IOUT (survival) | Internally limited | |||
| Power dissipation(2) | Internally limited | |||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input supply voltage | 2.7 | 5.5 | V | ||
| Enable input voltage | 0 | 5.5 | V | ||
| Output current (DC) | 0 | 3 | A | ||
| VOUT | 0.6 | 5 | V | ||
| Junction temperature(2) | −40 | 125 | °C | ||
| THERMAL METRIC(1) | LP38501 and LP38503 | UNIT | ||
|---|---|---|---|---|
| KTT(DDPAK/TO-263) | NDQ (TO-263) | |||
| 5 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 41.8 | 33.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 45.0 | 22.1 | °C/W |
| RθJB | Junction-to-board thermal resistance | 24.8 | 16.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 13.1 | 5.8 | °C/W |
| ψJB | Junction-to-board characterization parameter | 23.8 | 16.8 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.4 | 2.3 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VADJ | ADJ pin voltage(1) | 2.7 V ≤ VIN ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A TJ = 25°C |
0.584 | 0.605 | 0.626 | V |
| 2.7 V ≤ VIN ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A |
0.575 | 0.635 | ||||
| VADJ | ADJ pin voltage (A grade)(1) | 2.7 V ≤ VIN ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A TJ = 25°C |
0.596 | 0.605 | 0.614 | V |
| 2.7 V ≤ VIN ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A |
0.587 | 0.623 | ||||
| IADJ | ADJ pin bias current | 2.7 V ≤ VIN ≤ 5.5 V TJ = 25°C |
50 | nA | ||
| 2.7 V ≤ VIN ≤ 5.5 V | 750 | nA | ||||
| VDO | Dropout voltage(2) | IOUT = 3 A TJ = 25°C |
420 | 550 | mV | |
| IOUT = 3 A | 665 | mV | ||||
| ΔVOUT / ΔVIN | Output voltage line regulation(1)(3) | 2.7 V ≤ VIN ≤ 5.5 V TJ = 25°C |
0.04 | %/V | ||
| 2.7 V ≤ VIN ≤ 5.5 V | 0.05 | |||||
| ΔVOUT / ΔIOUT | Output voltage load regulation(1)(4) | 10 mA < IOUT < 3 A TJ = 25°C |
0.12 | %/A | ||
| 10 mA < IOUT < 3 A | 0.24 | |||||
| IGND | Ground pin current in normal operation mode | 10 mA < IOUT < 3 A TJ = 25°C |
2 | 4 | mA | |
| 10 mA < IOUT < 1.5 A | 5 | |||||
| IDISABLED | Ground pin current | VEN < VIL(EN), TJ = 25°C | 0.025 | 0.125 | µA | |
| VEN < VIL(EN) | 15 | |||||
| IOUT(PK)GND | Peak output current | VOUT ≥ VOUT(NOM) – 5% | 6 | A | ||
| ISC | Short-circuit current | VOUT = 0 V | 6 | A | ||
| VOUT = 0 V, TJ = 25°C | 3.5 | |||||
| ENABLE INPUT (LP38501 Only) | ||||||
| VIH(EN) | Enable logic high | VOUT = ON | 1.4 | V | ||
| VIL(EN) | Enable logic low | VOUT = OFF | 0.65 | |||
| td(off) | Turnoff delay | Time from VEN < VIL(EN) to VOUT = OFF ILOAD = 3 A |
25 | µs | ||
| td(on) | Turnon delay | Time from VEN > VIH(EN) to VOUT = ON ILOAD = 3 A |
25 | µs | ||
| IIH(EN) | Enable pin high current | VEN = VIN | 35 | nA | ||
| IIL(EN) | Enable pin low current | VEN = 0 V | 35 | |||
| AC PARAMETERS | ||||||
| PSRR | Ripple rejection | VIN = 3 V, IOUT = 3 A, ƒ = 120 Hz | 58 | dB | ||
| VIN = 3 V, IOUT = 3 A, ƒ = 1 kHz | 56 | |||||
| ρn(l/f) | Output noise density | ƒ = 120 Hz, COUT = 10 µF CER | 1 | µV/√Hz | ||
| en | Output noise voltage | BW = 100 Hz – 100 kHz COUT = 10 µF CER |
100 | µV(RMS) | ||
| THERMALS | ||||||
| TSD | Thermal shutdown | TJ rising | 170 | — | °C | |
| ΔTSD | Thermal shutdown hysteresis | TJ falling from TSD | 10 | — | °C | |