SNVS174I February 2003 – February 2015 LP3852 , LP3855
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Lead temperature (soldering, 5 sec.) | 260 | °C | ||
| Power dissipation(2) | Internally limited | |||
| Input supply voltage (survival) | –0.3 | 7.5 | V | |
| Shutdown input voltage (survival) | –0.3 | 7.5 | ||
| Output voltage (survival)(3), (4) | –0.3 | 6 | ||
| IOUT (survival) | Short-circuit protected | |||
| Maximum voltage for ERROR pin | VIN | |||
| Maximum voltage for SENSE pin | VOUT | |||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input supply voltage(1) | 2.5 | 7 | V | ||
| Shutdown input voltage | −0.3 | 7 | |||
| Maximum operating current (DC) | 1.5 | A | |||
| Junction temperature | −40 | 125 | °C | ||
| THERMAL METRIC(1) | LP3852/LP3855 | UNIT | |||
|---|---|---|---|---|---|
| NDC | KTT | NDH | |||
| 5 PINS | 5 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance, High-K | 65.2 | 40.3 | 32 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | 43.4 | 43.8 | |
| RθJB | Junction-to-board thermal resistance | 9.9 | 23.1 | 18.6 | |
| ψJT | Junction-to-top characterization parameter | 3.4 | 11.5 | 8.8 | |
| ψJB | Junction-to-board characterization parameter | 9.7 | 22 | 18 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 1 | 1.2 | |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| VOUT | Output voltage tolerance(3) | VOUT +1 V ≤ VIN ≤ 7 V 10 mA ≤ IOUT ≤ 1.5 A |
–1.5% | 0 | 1.5% | |
| For –40°C ≤ TJ ≤ 125°C | –3% | 3% | ||||
| ΔVOUT/ΔVIN | Output voltage line regulation(3) | VOUT +1 V ≤ VIN ≤ 7 V | 0.02% | |||
| For –40°C ≤ TJ ≤ 125°C | 0.06% | |||||
| ΔVOUT/ΔIOUT | Output voltage load regulation(3) | 10 mA ≤ IOUT ≤ 1.5 A | 0.06% | |||
| For –40°C ≤ TJ ≤ 125°C | 0.12% | |||||
| VIN - VOUT | Dropout voltage TO-263 and TO-220(4) |
IOUT = 150 mA | 24 | 35 | mV | |
| For –40°C ≤ TJ ≤ 125°C | 45 | |||||
| IOUT = 1.5A | 240 | 280 | ||||
| For –40°C ≤ TJ ≤ 125°C | 380 | |||||
| Dropout voltage SOT(4), (5) |
IOUT = 150mA | 26 | 35 | |||
| For –40°C ≤ TJ ≤ 125°C | 45 | |||||
| IOUT = 1.5 A | 260 | 320 | ||||
| For –40°C ≤ TJ ≤ 125°C | 435 | |||||
| IGND | Ground pin current in normal operation mode | IOUT = 150 mA | 3 | 9 | mA | |
| For –40°C ≤ TJ ≤ 125°C | 10 | |||||
| IOUT = 1.5 A | 3 | 9 | ||||
| For –40°C ≤ TJ ≤ 125°C | 10 | |||||
| IGND | Ground pin current in shutdown mode | VSD ≤ 0.3V | 0.01 | 10 | µA | |
| -40°C ≤ TJ ≤ 85°C | 50 | |||||
| IOUT(PK) | Peak output current | VO ≥ VO(NOM) – 4% | 1.8 | A | ||
| SHORT CIRCUIT PROTECTION | ||||||
| ISC | Short circuit current | 3.2 | A | |||
| SHUTDOWN INPUT | ||||||
| VSDT | Shutdown threshold | VSDT Rising from 0.3 V until Output = ON |
1.3 | V | ||
| For –40°C ≤ TJ ≤ 125°C | 2 | |||||
| VSDT Falling from 2 V until Output = OFF |
1.3 | |||||
| For –40°C ≤ TJ ≤ 125°C | 0.3 | |||||
| TdOFF | Turnoff delay | IOUT = 1.5 A | 20 | µs | ||
| TdON | Turnon delay | IOUT = 1.5 A | 25 | µs | ||
| ISD | SD input current | VSD = VIN | 1 | nA | ||
| ERROR PIN | ||||||
| VT | Threshold | See(6) | 10% | |||
| For –40°C ≤ TJ ≤ 125°C | 5% | 16% | ||||
| VTH | Threshold hysteresis | See(6) | 5% | |||
| For –40°C ≤ TJ ≤ 125°C | 2% | 8% | ||||
| VEF(Sat) | ERROR pin saturation | Isink = 100 µA | 0.02 | V | ||
| For –40°C ≤ TJ ≤ 125°C | 0.1 | |||||
| Td | Flag reset delay | 1 | µs | |||
| Ilk | ERROR pin leakage current | 1 | nA | |||
| Imax | ERROR pin sink current | VError = 0.5 V | 1 | mA | ||
| AC PARAMETERS | ||||||
| PSRR | Ripple rejection | VIN = VOUT + 1 V COUT = 10 µF VOUT = 3.3V, f = 120 Hz |
73 | dB | ||
| VIN = VOUT + 0.5 V COUT = 10 µF VOUT = 3.3V, f = 120 Hz |
57 | |||||
| ρn(l/f) | Output noise density | f = 120 Hz | 0.8 | µV | ||
| en | Output noise voltage | BW = 10Hz – 100 kHz VOUT = 2.5 V |
150 | µV (rms) | ||
| BW = 300 Hz – 300 kHz VOUT = 2.5 V |
100 | |||||





| CIN = COUT = 100 µF, OSCON | ||

| CIN = COUT = 100 µF, Tantalum | ||

| CIN = 2 X 10 µF Ceramic | ||||
| COUT = 2 X 10µF Ceramic | ||||

| IOUT = 1.5 A | ||




| CIN = COUT = 100 µF, POSCAP | ||

| CIN = 2 X 10 µF Ceramic | ||
| COUT = 2 X 10µF Ceramic | ||