SLVSEH1B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
DEVICE_CONFIG0 is shown in Figure 21 and described in Table 6.
Return to Table 4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | Chip_EN | RESERVED | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0h | Reserved |
| 6 | Chip_EN | R/W | 0h | 0 = LP503x not enabled |
| 1 = LP503x enabled | ||||
| 5–0 | RESERVED | R/W | 0h | Reserved |