36-channel I2C constant current RGB LED driver
Product details
Parameters
Package | Pins | Size
Features
- Operating Voltage Range:
- VCC Range: 2.7 V to 5.5 V
- EN, SDA, and SCL Pins Compatible With 1.8-V, 3.3-V, and 5-V Power Rails
- Output Maximum Voltage: 6 V
- 36 Constant-Current Sinks With High Precision
- 25.5 mA Maximum per Channel When VCC in Full Range
- 35 mA Maximum per Channel When VCC ≥ 3.3 V
- Device-to-Device Error ±5%; Channel-to-Channel Error ±5%
- Ultralow Quiescent Current:
- Shutdown Mode: 1 µA (Maximum) When EN Low
- Power Saving Mode: 12 µA (Maximum) When EN High and All LEDs Off for > 30 ms
- Integrated 12-Bit, 29-kHz PWM Generator for Each Channel:
- Independent Color-Mixing Register Per Channel
- Independent Brightness-Control Register Per RGB LED Module
- Optional Logarithmic- or Linear-Scale Brightness Control
- Integrated 3-Phase-Shifting PWM Scheme
- 3 Programmable Banks (R, G, B) for Easy Software Control of Each Color
- 2 External Hardware Address Pins Allow Connecting up to 4 Devices
- Broadcast Slave Address Allows Configuring Multiple Devices Simultaneously
- Auto-Increment Allows Writing or Reading Consecutive Registers Within One Transmission
- Up to 400-kHz Fast-Mode I2C Speed
All trademarks are the property of their respective owners.
Description
Efficient and high-performance LED response effects, such as blinking, breathing, and chasing, are critical to improving end-user experience in many human machine interface (HMI) applications.
The LP503x device is a 30- or 36-channel constant-current-sink LED driver. The LP503x has a 29 kHz, 12-Bit PWM generator for each channel, as well as channel/module independent color mixing and intensity control, formerly called brightness control registers to enable vivid LED effects with zero audible noise. Users can benefit from the device’s ultra-low shutdown Iq Power Saving Mode, while designers will appreciate the incredibly straightforward software coding of the LP503x’s three programmable R G B banks.
The LP503x device controls each LED output with a 12-bit PWM resolution at 29-kHz switching frequency. This control helps get an intensity that decreases smoothly and stops audible noise. Having different color-mixing and intensity-control registers makes writing the software code straightforward. When targeting fade-in, fade-out type breathing effects, the global R, G, B bank control reduces the microcontroller loading significantly. The LP503x device also implements a PWM phase-shifting function to help reduce the input power budget when LEDs turn on simultaneously.
The LP503x device has an automatic power-saving mode to get the ultra-low quiescent current. When channels are all off for 30 ms, the device total power consumption is down to 10 µA, making the LP503x device a possible alternative for battery-powered end equipment.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | LP503x 36-, 30-Channel 12-Bit PWM Ultra-low Quiescent Current I2C RGB LED Drivers datasheet (Rev. B) | Jan. 21, 2019 |
White paper | Common LED Functions and LED Driver Design Considerations | Sep. 21, 2020 | |
Application note | System Design Guidelines for Full-Color RGB LED Matrix Based on LP50xx Device | Apr. 08, 2020 | |
Application note | How to Select a RGB LED Driver | Aug. 08, 2019 | |
Technical articles | Using an RGBW LED driver to elevate LED human-machine interface designs | Nov. 27, 2018 | |
Technical articles | Here's how body electronics and lighting technology are changing the driving experience | Sep. 26, 2016 | |
Technical articles | LED brightness adjustment: high-frequency PWM dimming | Aug. 26, 2016 | |
Technical articles | Take better selfies with innovative LED flashes | Nov. 18, 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Step 1: Order the hardware
Step 2: Download and install the LP50EVM user GUI and review the EVM users guide
- Our LP50EVM GUI is used with the LP50EVM to evaluate the features of the LP50xx device.
Step 3: If you plan to use a MCU based system software, please see this e2e™ post (...)
Features
- Easy to Verify the LP5036 Device Full Function
- Easy to Confirm the LP5036 Device Porfermance with the RBG LED Modules
- Easy to Design the Fashion Lighting Pattern with the Demo Effect
Software development
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
VQFN (RJV) | 46 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.