SNVSCQ2A March 2025 – August 2025 LP5817
PRODUCTION DATA
The address and data bits are transmitted MSB first with 8-bits length format in each cycle. Each transmission is started with Address Byte 1, which are divided into 7 bits of the chip address and 1 read/write bit. The 8 bits of register address are put in Address Byte 2. The device supports both independent mode and broadcast mode. The auto-increment feature allows writing / reading several consecutive registers within one transmission. If not consecutive, a new transmission must be started.
| Address Byte1 | Chip Address | R/W | ||||||
|---|---|---|---|---|---|---|---|---|
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
| Independent | 0 | 1 | 0 | 1 | 1 | 0 |
1 |
R: 1 W: 0 |
| Broadcast | 0 | 1 | 1 | 0 | 1 | 0 | 0 | |
| Address Byte2 | Register Address | |||||||
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
| 7th bit | 6th bit | 5th bit | 4th bit | 3rd bit | 2nd bit | 1st bit | 0 bit | |