SNVSAU7A November 2017 – June 2021 LP873220
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EXTERNAL COMPONENTS | ||||||
CIN_BUCK | Input filtering capacitance for buck regulators | Effective capacitance, connected from VIN_Bx to PGND_Bx | 1.9 | 10 | µF | |
COUT_BUCK | Output filtering capacitance for buck regulators | Effective capacitance | 10 | 22 | 500 | µF |
CPOL_BUCK | Point-of-load (POL) capacitance for buck regulators | Optional POL capacitance | 22 | µF | ||
COUT-TOTAL_BUCK | Buck output capacitance, total (local and POL) | Total output capacitance | 500 | µF | ||
CIN_LDO | Input filtering capacitance for LDO regulators | Effective capacitance, connected from VIN_LDOx to AGND. CIN_LDO must be at least two times larger than COUT_LDO | 0.6 | 2.2 | µF | |
COUT_LDO | Output filtering capacitance for LDO regulators | Effective capacitance | 0.4 | 1 | 2.7 | µF |
ESRC | Input and output capacitor ESR | [1-10] MHz | 2 | 10 | mΩ | |
L | Inductor | Inductance of the inductor | 0.47 | µH | ||
–30% | 30% | |||||
DCRL | Inductor DCR | 25 | mΩ | |||
BUCK REGULATORS | ||||||
V(VIN_Bx), V(VANA) | Input voltage range | VIN_Bx and VANA pins must be connected to the same supply line | 2.8 | 3.7 | 5.5 | V |
VOUT_Bx | Output voltage | Programmable voltage range | 0.7 | 1 | 3.36 | V |
Step size, 0.7 V ≤ VOUT < 0.73 V | 10 | mV | ||||
Step size, 0.73 V ≤ VOUT < 1.4 V | 5 | |||||
Step size, 1.4 V ≤ VOUT ≤ 3.36 V | 20 | |||||
IOUT_Bx | Output current | Output current | 2(3) | A | ||
Input and Output voltage difference | Minimum voltage between V(VIN_Bx) and VOUT to fulfill the electrical characteristics | 0.8 | V | |||
VOUT_Bx_DC | DC output voltage accuracy, includes voltage reference, DC load and line regulations, process and temperature | Force PWM mode, VOUT < 1 V | –20 | 20 | mV | |
Force PWM mode, VOUT ≥ 1 V | –2% | 2% | ||||
PFM mode, VOUT < 1 V, the average output voltage level is increased by max. 20 mV | –20 | 40 | mV | |||
PFM mode, VOUT ≥ 1 V, the average output voltage level is increased by max. 20 mV | –2% | 2% + 20 mV | ||||
Ripple voltage | PWM mode | 10 | mVp-p | |||
PFM mode, IOUT = 10 mA | 25 | |||||
DCLNR | DC line regulation | IOUT = 1 A | ±0.05 | %/V | ||
DCLDR | DC load regulation in PWM mode | VOUT_Bx = 1 V, IOUT from 0 to IOUT(max) | 0.3% | |||
TLDSR | Transient load step response | IOUT = 0.1 A to 2 A, TR = TF = 400 ns, PWM mode | ±55 | mV | ||
TLNSR | Transient line response | V(VIN_Bx) stepping 3 V ↔ 3.5 V, TR = TF = 10 µs, IOUT = IOUT(max) | ±10 | mV | ||
ILIM FWD | Forward current limit per phase (peak for every switching cycle) | Programmable range | 1.5 | 3 | A | |
Step size | 0.5 | |||||
Accuracy, V(VIN_Bx) ≥ 3 V, ILIM = 3 A | –5% | 7.5% | 20% | |||
Accuracy, 2.8 V ≤ V(VIN_Bx) < 3 V, ILIM = 3 A | –20% | 7.5% | 20% | |||
ILIM NEG | Negative current limit per phase | 1.6 | 2.0 | 3.0 | A | |
RDS(ON) HS FET | On-resistance, high-side FET | Each phase, between VIN_Bx and SW_Bx pins (I = 1 A) | 50 | 110 | mΩ | |
RDS(ON) LS FET | On-resistance, low-side FET | Each phase, between SW_Bx and PGND_Bx pins (I = 1 A) | 45 | 90 | mΩ | |
ƒSW | Switching frequency | PWM mode | 1.8 | 2 | 2.2 | MHz |
Start-up time (soft start) | From ENx to VOUT_Bx = 0.35 V (slew-rate control begins) | 120 | µs | |||
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 010, COUT-TOTAL_BUCK < 80 µF | –15% | 10 | 15% | mV/µs | |
SLEW_RATEx[2:0] = 011, COUT-TOTAL_BUCK < 130 µF | 7.5 | |||||
SLEW_RATEx[2:0] = 100, COUT-TOTAL_BUCK < 250 µF | 3.8 | |||||
SLEW_RATEx[2:0] = 101, COUT-TOTAL_BUCK < 500 µF | 1.9 | |||||
SLEW_RATEx[2:0] = 110, COUT-TOTAL_BUCK < 500 µF | 0.94 | |||||
SLEW_RATEx[2:0] = 111, COUT-TOTAL_BUCK < 500 µF | 0.47 | |||||
IPFM-PWM | PFM-to-PWM - current threshold(5) | 550 | mA | |||
IPWM-PFM | PWM-to-PFM - current threshold(5) | 290 | mA | |||
RDIS_Bx | Output pulldown resistance | Regulator disabled | 150 | 250 | 350 | Ω |
Output voltage monitoring for PGOOD pin and for power-good Interrupt | V(VIN_Bx) and V(VANA) fixed 3.7 V | |||||
Overvoltage threshold (compared to DC output voltage level, VVOUT_Bx_DC) | 39 | 50 | 64 | mV | ||
Undervoltage threshold (compared to DC output voltage level, VVOUT_Bx_DC) | –53 | –40 | –29 | |||
Deglitch time during operation and after voltage change | 4 | 15 | µs | |||
Gating time for PGOOD signal after regulator enable or voltage change | PGOOD_MODE = 0 | 800 | µs | |||
LDO REGULATORS | ||||||
VIN_LDOx | Input voltage range for LDO power inputs | VIN_LDOx can be higher or lower than V(VANA) | 2.5 | 3.7 | 5.5 | V |
VOUT_LDOx | Output voltage | Programmable voltage range | 0.8 | 3.3 | V | |
Step size | 0.1 | |||||
IOUT_LDOx | Output current | 300 | mA | |||
Dropout voltage | V(VIN_LDOx) – V(VOUT_LDOx), IOUT = IOUT(max), Programmed output voltage is higher than V(VIN_LDOx) | 200 | mV | |||
VOUT_LDO_DC | DC output voltage accuracy, includes voltage reference, DC load and line regulations, process, temperature | VOUT < 1 V | –20 | 20 | mV | |
VOUT ≥ 1 V | –2% | 2% | ||||
DCLNR | DC line regulation | IOUT = 1 mA | 0.1 | %/V | ||
DCLDR | DC load regulation | IOUT = 1 mA to IOUT(max) | 0.8% | |||
TLDSR | Transient load step response | IOUT = 1 mA to 300 mA, TR = TF = 1 µs | –50/+40 | mV | ||
TLNSR | Transient line response | V(VIN_LDOx) stepping 3 V ↔ 3.5 V, TR = TF = 10 µs, IOUT = IOUT(max) | ±7 | mV | ||
PSRR | Power supply ripple rejection | ƒ = 10 kHz, IOUT = IOUT(max) | 53 | dB | ||
Noise | 10 Hz < F < 100 kHz, IOUT = IOUT(max) | 82 | µVrms | |||
ISHORT(LDOx) | LDO current limit | VOUT = 0 V | 400 | 500 | 600 | mA |
Start-up time | From enable to valid output voltage | 300 | µs | |||
Slew rate during start-up | 15 | mV/µs | ||||
RDIS_LDOx | Output pulldown resistance | Regulator disabled | 150 | 250 | 350 | Ω |
Output voltage monitoring for PGOOD pin and for power-good interrupt | Overvoltage monitoring, voltage rising (compared to DC output voltage level, VOUT_LDO_DC) | 106% | 108% | 110% | ||
Overvoltage monitoring, hysteresis | 3% | 3.5% | 4% | |||
Undervoltage monitoring, voltage falling (compared to DC output voltage level, VOUT_LDO_DC) | 90% | 92% | 94% | |||
Undervoltage monitoring, hysteresis | 3% | 3.5% | 4% | |||
Deglitch time during operation and after voltage change | 4 | 15 | µs | |||
Gating time for PGOOD signal after regulator enable or voltage change | PGOOD_MODE = 0 | 800 | µs | |||
EXTERNAL CLOCK AND PLL | ||||||
fEXT_CLK | External input clock(6) | Nominal frequency | 1 | 24 | MHz | |
Nominal frequency step size | 1 | |||||
Required accuracy from nominal frequency | –30% | 10% | ||||
External clock detection | Delay for missing clock detection | 1.8 | µs | |||
Delay and debounce for clock detection | 20 | |||||
Clock change delay (internal to external) | Delay from valid clock detection to use of external clock | 600 | µs | |||
PLL output clock jitter | Cycle to cycle | 300 | ps, p-p | |||
PROTECTION FUNCTIONS | ||||||
Thermal warning | Temperature rising, TDIE_WARN_LEVEL = 0 | 115 | 125 | 135 | °C | |
Temperature rising, TDIE_WARN_LEVEL = 1 | 127 | 137 | 147 | |||
Hysteresis | 20 | |||||
Thermal shutdown | Temperature rising | 140 | 150 | 160 | °C | |
Hysteresis | 20 | |||||
VANAOVP | VANA overvoltage | Voltage rising | 5.6 | 5.8 | 6.1 | V |
Voltage falling | 5.45 | 5.73 | 5.96 | |||
Hysteresis | 40 | mV | ||||
VANAUVLO | VANA undervoltage lockout | Voltage rising | 2.51 | 2.63 | 2.75 | V |
Voltage falling | 2.5 | 2.6 | 2.7 | |||
Buck short-circuit detection | Threshold | 280 | 360 | 440 | mV | |
LDO short-circuit detection | Threshold | 190 | 300 | 450 | mV | |
LOAD CURRENT MEASUREMENT FOR BUCK REGULATORS | ||||||
Current measurement range | Maximum code | 10.22 | A | |||
Resolution | LSB | 20 | mA | |||
Measurement accuracy | IOUT > 1 A | <10% | ||||
Measurement time | PFM mode (automatically changing to PWM mode for the measurement) | 45 | µs | |||
PWM mode | 4 | |||||
CURRENT CONSUMPTION | ||||||
Standby current consumption, regulators disabled | 9 | µA | ||||
Active current consumption, one buck regulator enabled in auto mode, internal RC oscillator, PGOOD monitoring enabled | IOUT_Bx = 0 mA, not switching | 58 | µA | |||
Active current consumption, two buck regulators enabled in auto mode, internal RC oscillator, PGOOD monitoring enabled | IOUT_Bx = 0 mA, not switching | 100 | µA | |||
Active current consumption during PWM operation, one buck regulator enabled | IOUT_Bx = 0 mA | 15 | mA | |||
Active current consumption during PWM operation, two buck regulators enabled | IOUT_Bx = 0 mA | 30 | mA | |||
LDO regulator enabled | Additional current consumption per LDO, IOUT_LDOx = 0 mA | 86 | µA | |||
PLL and clock detector current consumption | fEXT_CLK = 1 MHz, Additional current consumption when enabled | 2 | mA | |||
DIGITAL INPUT SIGNALS EN, SCL, SDA, CLKIN | ||||||
VIL | Input low level | 0.4 | V | |||
VIH | Input high level | 1.2 | ||||
VHYS | Hysteresis of Schmitt Trigger inputs | 10 | 80 | 200 | mV | |
EN/CLKIN pulldown resistance | EN_PD/CLKIN_PD = 1 | 500 | kΩ | |||
DIGITAL OUTPUT SIGNALS nINT, SDA | ||||||
VOL | Output low level | nINT: ISOURCE = 2 mA | 0.4 | V | ||
SDA: ISOURCE = 20 mA | 0.4 | V | ||||
RP | External pullup resistor for nINT | To VIO Supply | 10 | kΩ | ||
DIGITAL OUTPUT SIGNALS PGOOD, GPO, GPO2 | ||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
VOH | Output high level, configured to push-pull | ISINK = 2 mA | VVANA – 0.4 | VVANA | V | |
VPU | Supply voltage for external pullup resistor, configured to open-drain | VVANA | V | |||
RPU | External pullup resistor, configured to open-drain | 10 | kΩ | |||
ALL DIGITAL INPUTS | ||||||
ILEAK | Input current | All logic inputs over pin voltage range | −1 | 1 | µA |