SNVSAC5A September 2017 – June 2021 LP87322E-Q1 , LP87322F-Q1
PRODMIX
The LP87322B/D/E/F-Q1 device includes two identical linear regulators, LDO0 and LDO1, which target analog loads with low noise requirements. The LDO regulators deliver 0.8-V to 3.3-V regulated voltage rails from a 2.5-V to 5.5-V input voltage. Both regulators have dedicated inputs which can be higher or lower than the device system voltage V(VANA) to minimize the power dissipation.