SNVSBK2 September 2019 LP8733
PRODUCTION DATA.
Measurements are done using typical application set up with connections shown in Typical Applications. Graphs may not reflect the OTP default settings. Unless otherwise specified: V(VIN_Bx) = V(VIN_LDOx) = V(VANA) = 3.7 V, VOUT_Bx = 1 V, VOUT_LDOx = 1 V, TA = 25°C, L = 0.47 µH (TOKO DFE252012PD-R47M), COUT_BUCK = 22 µF / phase, and CPOL_BUCK = 22 µF, COUT_LDO = 1 µF.
VOUT = 1.8 V |
VIN = 3.3 V |
VIN = 5 V |
VOUT = 1 V |
VOUT = 1 V |
VOUT = 1 V | Load = 1 A |
Load = 1 A (PWM) and 0.1 A (PFM) |
Slew-rate = 10 mV/µs | ILOAD = 0 A | VOUT = 1 V |
Slew-rate = 10 mV/µs | RLOAD = 1 Ω | VOUT = 1 V |
Slew-rate = 10 mV/µs | RLOAD = 1 Ω | VOUT = 1 V |
IOUT = 10 mA |
IOUT = 200 mA |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 400 ns |
IOUT = 0.1 A → 2 A → 0.1 A | TR = TF = 400 ns |
VOUT = 1 V |
VOUT = 1 V | Load = 200 mA |
RLOAD = 3.3 Ω | VOUT = 1 V |
IOUT = 0 A → 0.3 A → 0 A | TR = TF = 1 µs |
VOUT = 1.8 V |
VIN = 3.3 V |
VIN = 5 V |
VOUT = 1 V |
VOUT = 1 V |
VOUT = 1 V | Load = 1 A |
VIN = 3.7 V |
Slew-rate = 10 mV/µs | ILOAD = 0 A | VOUT = 1 V |
Slew-rate = 10 mV/µs | RLOAD = 0.5 Ω | VOUT = 1 V |
Slew-rate = 10 mV/µs | RLOAD = 0.5 Ω | VOUT = 1 V |
IOUT = 10 mA |
IOUT = 200 mA |
IOUT = 0.1 A → 4 A → 0.1 A | TR = TF = 400 ns |
IOUT = 0.1 A → 4 A → 0.1 A | TR = TF = 400 ns |
VOUT = 1 V | Load = 200 mA |
ILOAD = 0 A | VOUT = 1 V |
ILOAD = 0 A | VOUT = 1 V |
Start-up delay is 500 µs |