SNVSBK2 September   2019 LP8733

PRODUCTION DATA.  

  1. Features
    1.     Simplified Schematic
  2. Applications
  3. Description
    1.     DC/DC Efficiency vs Output Current
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
    6. 6.6 I2C Serial Bus Timing Parameters
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  DC/DC Converters
        1. 7.3.1.1 Overview
        2. 7.3.1.2 Dual-Phase Operation and Phase-Adding/Shedding
        3. 7.3.1.3 Transition Between PWM and PFM Modes
        4. 7.3.1.4 Dual-Phase Switcher Configurations
        5. 7.3.1.5 Buck Converter Load Current Measurement
        6. 7.3.1.6 Spread-Spectrum Mode
      2. 7.3.2  Sync Clock Functionality
      3. 7.3.3  Low-Dropout Linear Regulators (LDOs)
      4. 7.3.4  Power-Up
      5. 7.3.5  Regulator Control
        1. 7.3.5.1 Enabling and Disabling Regulators
        2. 7.3.5.2 Changing Output Voltage
      6. 7.3.6  Enable and Disable Sequences
      7. 7.3.7  Device Reset Scenarios
      8. 7.3.8  Diagnosis and Protection Features
        1. 7.3.8.1 Power-Good Information (PGOOD pin)
          1. 7.3.8.1.1 PGOOD Pin Gated Mode
          2. 7.3.8.1.2 PGOOD Pin Continuous Mode
        2. 7.3.8.2 Warnings for Diagnosis (Interrupt)
          1. 7.3.8.2.1 Output Power Limit
          2. 7.3.8.2.2 Thermal Warning
        3. 7.3.8.3 Protection (Regulator Disable)
          1. 7.3.8.3.1 Short-Circuit and Overload Protection
          2. 7.3.8.3.2 Overvoltage Protection
          3. 7.3.8.3.3 Thermal Shutdown
        4. 7.3.8.4 Fault (Power Down)
          1. 7.3.8.4.1 Undervoltage Lockout
      9. 7.3.9  Operation of the GPO Signals
      10. 7.3.10 Digital Signal Filtering
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
        5. 7.5.1.5 Auto-Increment Feature
    6. 7.6 Register Maps
      1. 7.6.1 Register Descriptions
        1. 7.6.1.1  DEV_REV
          1. Table 8. DEV_REV Register Field Descriptions
        2. 7.6.1.2  OTP_REV
          1. Table 9. OTP_REV Register Field Descriptions
        3. 7.6.1.3  BUCK0_CTRL_1
          1. Table 10. BUCK0_CTRL_1 Register Field Descriptions
        4. 7.6.1.4  BUCK0_CTRL_2
          1. Table 11. BUCK0_CTRL_2 Register Field Descriptions
        5. 7.6.1.5  BUCK1_CTRL_1
          1. Table 12. BUCK1_CTRL_1 Register Field Descriptions
        6. 7.6.1.6  BUCK1_CTRL_2
          1. Table 13. BUCK1_CTRL_2 Register Field Descriptions
        7. 7.6.1.7  BUCK0_VOUT
          1. Table 14. BUCK0_VOUT Register Field Descriptions
        8. 7.6.1.8  BUCK1_VOUT
          1. Table 15. BUCK1_VOUT Register Field Descriptions
        9. 7.6.1.9  LDO0_CTRL
          1. Table 16. LDO0_CTRL Register Field Descriptions
        10. 7.6.1.10 LDO1_CTRL
          1. Table 17. LDO1_CTRL Register Field Descriptions
        11. 7.6.1.11 LDO0_VOUT
          1. Table 18. LDO0_VOUT Register Field Descriptions
        12. 7.6.1.12 LDO1_VOUT
          1. Table 19. LDO1_VOUT Register Field Descriptions
        13. 7.6.1.13 BUCK0_DELAY
          1. Table 20. BUCK0_DELAY Register Field Descriptions
        14. 7.6.1.14 BUCK1_DELAY
          1. Table 21. BUCK1_DELAY Register Field Descriptions
        15. 7.6.1.15 LDO0_DELAY
          1. Table 22. LDO0_DELAY Register Field Descriptions
        16. 7.6.1.16 LDO1_DELAY
          1. Table 23. LDO1_DELAY Register Field Descriptions
        17. 7.6.1.17 GPO_DELAY
          1. Table 24. GPO_DELAY Register Field Descriptions
        18. 7.6.1.18 GPO2_DELAY
          1. Table 25. GPO2_DELAY Register Field Descriptions
        19. 7.6.1.19 GPO_CTRL
          1. Table 26. GPO_CTRL Register Field Descriptions
        20. 7.6.1.20 CONFIG
          1. Table 27. CONFIG Register Field Descriptions
        21. 7.6.1.21 PLL_CTRL
          1. Table 28. PLL_CTRL Register Field Descriptions
        22. 7.6.1.22 PGOOD_CTRL_1
          1. Table 29. PGOOD_CTRL_1 Register Field Descriptions
        23. 7.6.1.23 PGOOD_CTRL_2
          1. Table 30. PGOOD_CTRL_2 Register Field Descriptions
        24. 7.6.1.24 PG_FAULT
          1. Table 31. PG_FAULT Register Field Descriptions
        25. 7.6.1.25 RESET
          1. Table 32. RESET Register Field Descriptions
        26. 7.6.1.26 INT_TOP_1
          1. Table 33. INT_TOP_1 Register Field Descriptions
        27. 7.6.1.27 INT_TOP_2
          1. Table 34. INT_TOP_2 Register Field Descriptions
        28. 7.6.1.28 INT_BUCK
          1. Table 35. INT_BUCK Register Field Descriptions
        29. 7.6.1.29 INT_LDO
          1. Table 36. INT_LDO Register Field Descriptions
        30. 7.6.1.30 TOP_STAT
          1. Table 37. TOP_STAT Register Field Descriptions
        31. 7.6.1.31 BUCK_STAT
          1. Table 38. BUCK_STAT Register Field Descriptions
        32. 7.6.1.32 LDO_STAT
          1. Table 39. LDO_STAT Register Field Descriptions
        33. 7.6.1.33 TOP_MASK_1
          1. Table 40. TOP_MASK_1 Register Field Descriptions
        34. 7.6.1.34 TOP_MASK_2
          1. Table 41. TOP_MASK_2 Register Field Descriptions
        35. 7.6.1.35 BUCK_MASK
          1. Table 42. BUCK_MASK Register Field Descriptions
        36. 7.6.1.36 LDO_MASK
          1. Table 43. LDO_MASK Register Field Descriptions
        37. 7.6.1.37 SEL_I_LOAD
          1. Table 44. SEL_I_LOAD Register Field Descriptions
        38. 7.6.1.38 I_LOAD_2
          1. Table 45. I_LOAD_2 Register Field Descriptions
        39. 7.6.1.39 I_LOAD_1
          1. Table 46. I_LOAD_1 Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Inductor Selection
        2. 8.2.1.2 Buck Input Capacitor Selection
        3. 8.2.1.3 Buck Output Capacitor Selection
        4. 8.2.1.4 LDO Input Capacitor Selection
        5. 8.2.1.5 LDO Output Capacitor Selection
        6. 8.2.1.6 Current Limit vs. Maximum Output Current
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
INT_TOP_1

INT_TOP_1 is shown in Table 33, Address: 0x19

Figure 54. INT_TOP_1 Register
D7 D6 D5 D4 D3 D2 D1 D0
PGOOD_INT LDO_INT BUCK_INT SYNC_CLK_INT TDIE_SD_INT TDIE_WARN_INT OVP_INT I_MEAS_INT

Table 33. INT_TOP_1 Register Field Descriptions

Bits Field Type Default Description
7 PGOOD_INT R/W 0 Latched status bit indicating that the PGOOD pin has changed from active to inactive.
Write 1 to clear interrupt.
6 LDO_INT R 0 Interrupt indicating that the LDO1 and LDO0 have a pending interrupt. The reason for the interrupt is indicated in the INT_LDO register.
This bit is cleared automatically when the INT_LDO register is cleared to 0x00.
5 BUCK_INT R 0 Interrupt indicating that the Buck1 and Buck0 have a pending interrupt. The reason for the interrupt is indicated in the INT_BUCK register.
This bit is cleared automatically when INT_BUCK register is cleared to 0x00.
4 SYNC_CLK_INT R/W 0 Latched status bit indicating that the external clock has appeared or disappeared.
Write 1 to clear interrupt.
3 TDIE_SD_INT R/W 0 Latched status bit indicating that the die junction temperature has exceeded the thermal shutdown level. The regulators have been disabled if they were enabled and the GPO and GPO2 signals are driven low. The regulators cannot be enabled if this bit is active. The actual status of the thermal shutdown is indicated by the TDIE_SD_STAT bit in the TOP_STAT register.
Write 1 to clear interrupt.
2 TDIE_WARN_INT R/W 0 Latched status bit indicating that the die junction temperature has exceeded the thermal warning level. The actual status of the thermal warning is indicated by the TDIE_WARN_STAT bit in the TOP_STAT register.
Write 1 to clear interrupt.
1 OVP_INT R/W 0 Latched status bit indicating that the input voltage has exceeded the over-voltage detection level. The regulators have been disabled if they were enabled and the GPO and GPO2 signals are driven low. The actual status of the over-voltage is indicated by the OVP_STAT bit in the TOP_STAT register.
Write 1 to clear interrupt.
0 I_MEAS_INT R/W 0 Latched status bit indicating that the load current measurement result is available in the I_LOAD_1 and I_LOAD_2 registers.
Write 1 to clear interrupt.