SNVSBK2 September 2019 LP8733
PRODUCTION DATA.
LDO1_CTRL is shown in Table 17, Address: 0x09
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | LDO1_RDIS_EN | LDO1_EN_PIN_CTRL | LDO1_EN |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved - do not use | R/W | 0 0000 | |
2 | LDO1_RDIS_EN | R/W | 1 | Enable output discharge resistor (RDIS_LDOx) when the LDO1 is disabled:
0 - Discharge resistor is disabled. 1 - Discharge resistor is enabled. |
1 | LDO1_EN_PIN
_CTRL |
R/W | X | Enable control for the LDO1:
0 - only the LDO1_EN bit controls the LDO1. 1 - LDO1_EN bit and the EN pin control the LDO1. |
0 | LDO1_EN | R/W | X | Enable the LDO1 regulator:
0 - LDO1 regulator is disabled. 1 - LDO1 regulator is enabled. |