7.3.4 Power-Up
The power-up sequence for the LP8733xx is as follows:
- The VANA and VIN_Bx reach minimum recommended levels (VVANA > VANAUVLO). This initiates power-on-reset (POR), OTP reading, and enables the system I/O interface. The I2C host should allow at least 1.2 ms before writing or reading data to the LP8733xx.
- The device enters standby mode.
- The host can change the default register setting by I2C if needed.
- The regulators can be enabled and disabled.
- The GPO signals can be controlled by the EN pin and the I2C interface.
Transitions between the operating modes are shown in Modes of Operation.