SNVSBK2 September 2019 LP8733
PRODUCTION DATA.
The LP8733xx is controlled by a set of registers through the I2C-compatible interface. The device registers addresses and abbreviations are listed in Table 7. A more detailed description is given in the DEV_REV to I_LOAD_1 sections.
NOTE
This register map describes the default values for bits that are not read from OTP memory. The orderable code and the default register bit values are defined in part-number specific Technical Reference Manuals.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEV_REV | R | DEVICE_ID[1:0] | Reserved - do not use | ||||||
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_
CTRL_1 |
R/W | Reserved - do not use | BUCK0_FPWM_MP | BUCK0_FPWM | BUCK0_RDIS_EN | BUCK0_
EN_PIN_CTRL |
BUCK0_EN | ||
0x03 | BUCK0_
CTRL_2 |
R/W | Reserved - do not use | BUCK0_ILIM[2:0] | BUCK0_SLEW_RATE[2:0] | |||||
0x04 | BUCK1_
CTRL_1 |
R/W | Reserved - do not use | BUCK1_FPWM | BUCK1_RDIS_EN | BUCK1_
EN_PIN_CTRL |
BUCK1_EN | |||
0x05 | BUCK1_
CTRL_2 |
R/W | Reserved - do not use | BUCK1_ILIM[2:0] | BUCK1_SLEW_RATE[2:0] | |||||
0x06 | BUCK0_
VOUT |
R/W | BUCK0_VSET[7:0] | |||||||
0x07 | BUCK1_
VOUT |
R/W | BUCK1_VSET[7:0] | |||||||
0x08 | LDO0_
CTRL |
R/W | Reserved - do not use | LDO0_RDIS_EN | LDO0_
EN_PIN_CTRL |
LDO0_EN | ||||
0x09 | LDO1_
CTRL |
R/W | Reserved - do not use | LDO1_RDIS_EN | LDO1_
EN_PIN_CTRL |
LDO1_EN | ||||
0x0A | LDO0_
VOUT |
R/W | Reserved - do not use | LDO0_VSET[4:0] | ||||||
0x0B | LDO1_
VOUT |
R/W | Reserved - do not use | LDO1_VSET[4:0] | ||||||
0x0C | BUCK0_
DELAY |
R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x0D | BUCK1_
DELAY |
R/W | BUCK1_SHUTDOWN_DELAY[3:0] | BUCK1_STARTUP_DELAY[3:0] | ||||||
0x0E | LDO0_
DELAY |
R/W | LDO0_SHUTDOWN_DELAY[3:0] | LDO0_STARTUP_DELAY[3:0] | ||||||
0x0F | LDO1_
DELAY |
R/W | LDO1_SHUTDOWN_DELAY[3:0] | LDO1_STARTUP_DELAY[3:0] | ||||||
0x10 | GPO_
DELAY |
R/W | GPO_SHUTDOWN_DELAY[3:0] | GPO_STARTUP_DELAY[3:0] | ||||||
0x11 | GPO2_
DELAY |
R/W | GPO2_SHUTDOWN_DELAY[3:0] | GPO2_STARTUP_DELAY[3:0] | ||||||
0x12 | GPO_
CTRL |
R/W | Reserved - do not use | GPO2_OD | GPO2_
EN_PIN_CTRL |
GPO2_EN | Reserved - do not use | GPO_OD | GPO_
EN_PIN_CTRL |
GPO_EN |
0x13 | CONFIG | R/W | Reserved - do not use | STARTUP_DELAY_SEL | SHUTDOWN_DELAY_SEL | CLKIN_PIN_SEL | CLKIN_PD | EN_PD | TDIE
_WARN _LEVEL |
EN_
SPREAD _SPEC |
0x14 | PLL_CTRL | R/W | Reserved - do not use | EN_PLL | Reserved - do not use | EXT_CLK_FREQ[4:0] | ||||
0x15 | PGOOD_CTRL_1 | R/W | PGOOD_POL | PGOOD_OD | PGOOD_WINDOW_LDO | PGOOD_WINDOW_BUCK | EN_PGOOD_LDO1 | EN_PGOOD_LDO0 | EN_PGOOD_BUCK1 | EN_PGOOD_BUCK0 |
0x16 | PGOOD_CTRL_2 | R/W | Reserved - do not use | EN_PGOOD_TWARN | PG_FAULT_GATES_PGOOD | PGOOD_MODE | ||||
0x17 | PG_FAULT | R | Reserved - do not use | PG_FAULT_LDO1 | PG_FAULT_LDO0 | PG_FAULT_BUCK1 | PG_FAULT_BUCK0 | |||
0x18 | RESET | R/W | Reserved - do not use | SW_
RESET |
||||||
0x19 | INT_TOP_1 | R/W | PGOOD_
INT |
INT_
LDO |
INT_
BUCK |
SYNC_
CLK_INT |
TDIE_SD_INT | TDIE_
WARN_INT |
OVP_INT | I_MEAS_
INT |
0x1A | INT_TOP_2 | R/W | Reserved - do not use | RESET_
REG_INT |
||||||
0x1B | INT_BUCK | R/W | Reserved - do not use | BUCK1_
PG_INT |
BUCK1_
SC_INT |
BUCK1_
ILIM_INT |
Reserved - do not use | BUCK0_
PG_INT |
BUCK0_
SC_INT |
BUCK0_
ILIM_INT |
0x1C | INT_LDO | R/W | Reserved - do not use | LDO1_
PG_INT |
LDO1_
SC_INT |
LDO1_
ILIM_INT |
Reserved - do not use | LDO0_
PG_INT |
LDO0_
SC_INT |
LDO0_
ILIM_INT |
0x1D | TOP_
STAT |
R | PGOOD_STAT | Reserved - do not use | SYNC_CLK
_STAT |
TDIE_SD
_STAT |
TDIE_
WARN_ STAT |
OVP_
STAT |
Reserved - do not use | |
0x1E | BUCK_STAT | R | BUCK1_
STAT |
BUCK1_
PG_STAT |
Reserved - do not use | BUCK1_
ILIM_STAT |
BUCK0_
STAT |
BUCK0_
PG_STAT |
Reserved - do not use | BUCK0_
ILIM_STAT |
0x1F | LDO_STAT | R | LDO1_
STAT |
LDO1_
PG_STAT |
Reserved - do not use | LDO1_
ILIM_STAT |
LDO0_
STAT |
LDO0_
PG_STAT |
Reserved - do not use | LDO0_
ILIM_STAT |
0x20 | TOP_
MASK_1 |
R/W | PGOOD_
INT_MASK |
Reserved - do not use | SYNC_CLK
_MASK |
Reserved - do not use | TDIE_WARN_MASK | Reserved - do not use | I_MEAS_
MASK |
|
0x21 | TOP_
MASK_2 |
R/W | Reserved - do not use | RESET_
REG_MASK |
||||||
0x22 | BUCK_MASK | R/W | BUCK1_PGF_MASK | BUCK1_PGR_MASK | Reserved - do not use | BUCK1_
ILIM_ MASK |
BUCK0_PGF_MASK | BUCK0_PGR_MASK | Reserved - do not use | BUCK0_
ILIM_ MASK |
0x23 | LDO_MASK | R/W | LDO1_PGF_MASK | LDO1_PGR_MASK | Reserved - do not use | LDO1_
ILIM_ MASK |
LDO0_PGF_MASK | LDO0_PGR_MASK | Reserved - do not use | LDO0_
ILIM_ MASK |
0x24 | SEL_I_
LOAD |
R/W | Reserved - do not use | LOAD_CURRENT_
BUCK_SELECT |
||||||
0x25 | I_LOAD_2 | R | Reserved - do not use | BUCK_LOAD_CURRENT[8] | ||||||
0x26 | I_LOAD_1 | R | BUCK_LOAD_CURRENT[7:0] |