SNVSAT1A September 2017 – June 2021 LP87332D-Q1
PRODUCTION DATA
RESET is shown in Table 7-57, Address: 0x18
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | SW_RESET |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | SW_RESET | R/W | 0 | Software commanded reset. When written to 1, the registers will be reset to the default values, the OTP memory is read, and the I2C interface is reset. The bit is automatically cleared. |