SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x18
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | SW_RESET | ||||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:1 | Reserved | R/W | 0h | |
| 0 | SW_RESET | R/W | 0h | Software commanded reset. When this bit is written to 1h, the registers are reset to the default values, OTP memory is read, and the I2C interface is reset.
The bit is automatically cleared. |