SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x2F
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved | GPIO3_OUT | GPIO2_OUT | GPIO1_OUT | ||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:3 | Reserved | R/W | 0h | |
| 2 | GPIO3_OUT | R/W | X | Control for theGPIO3 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |
| 1 | GPIO2_OUT | R/W | X | Control for the GPIO2 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |
| 0 | GPIO1_OUT | R/W | 0h | Control for theGPIO1 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |