SLVSJ09 October   2026 MC121
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
    6. 5.6 I2C Timing Requirements
    7. 5.7 Timing Diagrams
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Motor Control
        1. 6.3.1.1 Duty Input
        2. 6.3.1.2 Duty Curve
        3. 6.3.1.3 Motor Start, Speed Change, and Stop
        4. 6.3.1.4 Open-Loop (Duty Cycle) Control
        5. 6.3.1.5 Closed-Loop (Speed) Control
        6. 6.3.1.6 Commutation
          1. 6.3.1.6.1 Hall Sensor
            1. 6.3.1.6.1.1 Field Direction Definition
            2. 6.3.1.6.1.2 Internal Hall Latch Sensor Output
          2. 6.3.1.6.2 Hall Offset
          3. 6.3.1.6.3 Square Commutation
          4. 6.3.1.6.4 Soft Commutation
        7. 6.3.1.7 PWM Modulation Modes
      2. 6.3.2 Protections
        1. 6.3.2.1 Locked Rotor Protection
        2. 6.3.2.2 Current Limit
        3. 6.3.2.3 Overcurrent Protection (OCP)
        4. 6.3.2.4 VM Undervoltage Lockout (UVLO)
        5. 6.3.2.5 VM Over Voltage Protection (OVP)
        6. 6.3.2.6 Thermal Shutdown (TSD)
        7. 6.3.2.7 Integrated Supply (VM) Clamp
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Sleep and Standby Mode
      3. 6.4.3 Fault Mode
      4. 6.4.4 Test Mode and One-Time Programmable Memory
    5. 6.5 Programming
      1. 6.5.1 I2C Communication
        1. 6.5.1.1 I2C Read
        2. 6.5.1.2 I2C Write
  8. 7 Register Map
    1. 7.1 USR_OTP Registers
    2. 7.2 USR_TM Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Components
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
    5. 8.5 Hall Element Position
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
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
Pin Configuration and Functions

MC121 MC121, 6-Pin SOT23-THN, Top ViewFigure 4-1 MC121, 6-Pin SOT23-THN, Top View
MC121 MC121, 6-Pin X2SON, Top ViewFigure 4-2 MC121, 6-Pin X2SON, Top View
Table 4-1 Pin Functions
PIN PACKAGE TYPE(1) DESCRIPTION
NAME SOT23-THN X2SON
FG/RD 1 6 O Motor speed, rotor lock, or fault indicator output. Open-drain output that requires an external pull-up resistor to desired logic-high voltage. In test/programming mode, this pin becomes the SDA pin for I2C interface.
GND 2 5 G Device ground. Connect to system ground.
OUT1 4 3 O Half-bridge output. Connect to motor winding.
OUT2 3 4 O Half-bridge output. Connect to motor winding.
VM 5 2 P Device and motor power supply. Connect to motor supply voltage; bypass to GND with one 0.1-µF capacitor and one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device.
PWM/DC 6 1 I Motor speed control pin - can take a PWM or DC signal. This pin is internally pulled up to 100% duty cycle input when left floating in PWM input mode (PWMDC_MODE = 0x0). In test/programming mode, this pin becomes the SCL pin for I2C interface.
Thermal pad N/A G Must be connected to ground.
I = Input, O = Output, I/O = Input or Output, G = Ground, P = Power, NC = no connect.