SBOS879D July 2017 – October 2019 MCP6291 , MCP6292 , MCP6294
PRODUCTION DATA.
| VS = 2.4 V to 5.5 V |
Figure 5. Closed-Loop Gain vs Frequency
| V+ = 2.75 V, V– = –2.75 V | ||
| VS = 5.5 V | VCM = (V–) – 0.1 V to (V+) + 0.1 V | |
| TA= –40°C to 125°C | RL= 10 kΩ | |
| VS = 2.4 V to 5.5 V |
| VS = 5.5 V | VCM = 2.5 V | RL = 2 kΩ |
| G = 1 | BW = 80 kHz | f = 1 kHz |
| V+ = 2.75 V | V– = –2.75 V | G = –1 V/V |
| RL = 10 kΩ | VOUT step = 100 mVp-p |
| V+ = 2.75 V | V– = –2.75 V | G = –10 V/V |
| V+ = 2.75 V | V– = –2.75 V | CL = 100 pF |
| G = 1 V/V |
| PRF = –10 dBm | ||
| VS = 5.5 V | ||
| V+ = 2.75 V, V– = –2.75 V | ||
| CL = 10 pF |
Figure 6. Input Bias Current vs Temperature
| VS = 5.5 V | VCM = (V–) – 0.1 V to (V+) – 1.4 V | |
| RL= 10 kΩ | TA= –40°C to 125°C | |
| VS = 2.4 V to 5.5 V |
| VS = 5.5 V | VCM = 2.5 V | RL = 2 kΩ |
| VOUT = 0.5 VRMS | G = 1 | BW = 80 kHz |
| VS = 5.5 V | VCM = 2.5 V | RL = 2 kΩ |
| G = –1 | BW = 80 kHz | f = 1 kHz |
| V+ = 2.75 V | V– = –2.75 V | G = 1 V/V |
| RL = 10 kΩ | VOUT step = 100 mVp-p |
| V+ = 2.75 V, V– = –2.75 V | ||
| V+ = 2.75 V | V– = –2.75 V | G = 1 V/V |
| V+ = 2.75 V, V– = –2.75 V |
| VS = 5.5 V | ||