SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
A MOSFET overcurrent event is sensed by monitoring the current flowing through FETs. If the current through a FET exceeds the IOCP threshold for longer than the tOCP deglitch time, an OCP event is recognized and action is done according to the OCP_MODE bit. On hardware interface devices, the IOCP threshold is fixed at 4.5A threshold, the tOCP_DEG is fixed at 1.2µs, and the OCP_MODE is configured for retry mode with 5ms retry time. On SPI devices, the IOCP threshold is set through the OCP_LVL bits, the tOCP_DEG is set through the OCP_DEG bits.
The OCP_MODE bit can operate in four different modes: OCP latched shutdown, OCP automatic retry, OCP report only, and OCP disabled.