SLVSJ23
June 2025
MMBZ15VAL
,
MMBZ27VAL
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings - JEDEC Specification
5.3
ESD Ratings - IEC Specification
5.4
Recommended Operating Conditions
5.5
Thermal Information
5.6
Electrical Characteristics
5.7
Typical Characteristics
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DBZ|3
MPDS108G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsj23_oa
slvsj23_pm
1
Features
IEC 61000-4-2 ESD protection:
±30kV contact discharge
±30kV air-gap discharge
IEC 61643-321 surge protection:
Up to 1.7A (10/1000µs)
Low leakage current: 50nA (max)
Temperature range: –55°C to +150°C
Leaded packages used for automatic optical inspection (AOI)