SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
Figure 6-8 shows the port schematic. Table 6-12 summarizes the selection of the pin functions.
Figure 6-8 Port P1 (P1.0) Schematic
| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1SEL2.x | |||
| P1.0/SVSIN/TACLK/SMCLK/TA2 | 0 | P1.0 (I/O) | I: 0, O: 1 | 0 | X |
| SVSIN (VLD = 15) | X | X | X | ||
| Timer_A3.TACLK | 0 | 1 | 0 | ||
| SMCLK | 1 | 1 | 1 | ||
| Timer_A3.TA2 | 1 | 1 | 0 | ||