SLAS718H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage | REFVSEL = {2} for 2.5 V, REFON = 1 | 3 V | 2.472 | 2.51 | 2.548 | V |
| REFVSEL = {1} for 2.0 V, REFON = 1 | 3 V | 1.96 | 1.99 | 2.02 | |||
| REFVSEL = {0} for 1.5 V, REFON = 1 | 2.2 V, 3 V | 1.472 | 1.495 | 1.518 | |||
| AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 1.8 | V | |||
| REFVSEL = {1} for 2.0 V | 2.2 | ||||||
| REFVSEL = {2} for 2.5 V | 2.7 | ||||||
| IREF+ | Operating supply current into AVCC terminal(1) | fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {2} for 2.5 V |
3 V | 18 | 24 | µA | |
| fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {1} for 2.0 V |
3 V | 15.5 | 21 | ||||
| fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {0} for 1.5 V |
3 V | 13.5 | 21 | ||||
| TCREF+ | Temperature coefficient of built-in reference(2) | IVREF+ = 0 A,
REFVSEL = (0, 1, 2}, REFON = 1 |
30 | 50 | ppm/ °C | ||
| ISENSOR | Operating supply current into AVCC terminal(4) | REFON = 0, INCH = 0Ah,
ADC10ON = N A, TA = 30°C |
2.2 V | 20 | 22 | µA | |
| 3 V | 20 | 22 | |||||
| VSENSOR | See (5) | ADC10ON = 1, INCH = 0Ah,
TA = 30°C |
2.2 V | 770 | mV | ||
| 3 V | 770 | ||||||
| VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC |
2.2 V | 1.06 | 1.1 | 1.14 | V |
| 3 V | 1.46 | 1.5 | 1.54 | ||||
| tSENSOR(sample) | Sample time required if channel 10 is selected(6) | ADC10ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
30 | µs | |||
| tVMID(sample) | Sample time required if channel 11 is selected(7) | ADC10ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
1 | µs | |||
| PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1 |
120 | µV/V | |||
| PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV REFVSEL = {0, 1, 2}, REFON = 1 |
6.4 | mV/V | |||
| tSETTLE | Settling time of reference voltage(3) | AVCC = AVCC(min) to AVCC(max)
REFVSEL = {0, 1, 2}, REFON = 0 → 1 |
75 | µs | |||