SLAS982A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Table 6-19 lists the input trigger connections to SD24_B converters from Timer_A modules and output trigger pulse connection from SD24_B to ADC10_A.
| DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| TA0.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 001b |
SD24_B | Trigger Pulse | ADC10_A (internal)
ADC10SHSx = 011b |
| TA2.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 010b |
|||
| TA3.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 011b |