SLAS982A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | AUXVCC3 | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Ilkg(Px.y) | High-impedance leakage current | See (1)(2) | 1.8 V, 3 V | –50 | +50 | nA |
Table 5-36 lists the output characteristics of the tamper detect pin.