SLAS768E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
The MSP430 SFRs are in the lowest address space and can be accessed in word or byte formats.
Legend | ||
rw | Bit can be read and written. | |
rw-0, rw-1 | Bit can be read and written. It is reset or set by PUC. | |
rw-(0), rw-(1) | Bit can be read and written. It is reset or set by POR. | |
rw-[0], rw-[1] | Bit can be read and written. It is reset or set by BOR. | |
– | SFR bit is not present in device. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
– | – | – | – | – | – | AUXSWNMIE | – |
rw-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
JMBOUTIE | JMBINIE | ACCVIE | NMIIE | VMAIE | – | OFIE | WDTIE |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
9 | AUXSWNMIE | RW | 0h | Supply switched nonmaskable interrupt enable |
7 | JMBOUTIE | RW | 0h | JTAG mailbox output interrupt enable |
6 | JMBINIE | RW | 0h | JTAG mailbox input interrupt enable |
5 | ACCVIE | RW | 0h | Flash access violation interrupt enable |
4 | NMIIE | RW | 0h | Nonmaskable interrupt enable |
3 | VMAIE | RW | 0h | Vacant memory access interrupt enable |
1 | OFIE | RW | 0h | Oscillator fault interrupt enable |
0 | WDTIE | RW | 0h | Watchdog timer interrupt enable. Inactive if watchdog mode is selected. Active if watchdog timer is configured as a general-purpose timer. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
– | – | – | – | – | – | – | – |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
JMBOUTIFG | JMBINIFG | – | NMIIFG | VMAIFG | – | OFIFG | WDTIFG |
rw-[0] | rw-[0] | rw-0 | rw-0 | rw-0 | rw-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | JMBOUTIFG | RW | 0h | Set on JTAG mailbox output register ready for next message |
6 | JMBINIFG | RW | 0h | Set on JTAG mailbox input message |
4 | NMIIFG | RW | 0h | Set by RST/NMI pin |
3 | VMAIFG | RW | 0h | Set on vacant memory access |
1 | OFIFG | RW | 0h | Flag set on oscillator fault |
0 | WDTIFG | RW | 0h | Set on watchdog timer overflow (in watchdog mode) or security key violation.
Reset on VCC power-on or a reset condition at the RST/NMI pin in reset mode. |