SLAS942E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error (10-bit mode) | Veref+ as reference | 2.4 V to 3.6 V | –2 | 2 | LSB | |
| Integral linearity error (8-bit mode) | 2 V to 3.6 V | –2 | 2 | ||||
| ED | Differential linearity error (10-bit mode) | Veref+ as reference | 2.4 V to 3.6 V | –1 | 1 | LSB | |
| Differential linearity error (8-bit mode) | 2 V to 3.6 V | –1 | 1 | ||||
| EO | Offset error (10-bit mode) | Veref+ as reference | 2.4 V to 3.6 V | –6.5 | 6.5 | mV | |
| Offset error (8-bit mode) | 2 V to 3.6 V | –6.5 | 6.5 | ||||
| EG | Gain error (10-bit mode) | Veref+ as reference | 2.4 V to 3.6 V | –2.0 | 2.0 | LSB | |
| Internal 1.5-V reference | –3.0% | 3.0% | |||||
| Gain error (8-bit mode) | Veref+ as reference | 2 V to 3.6 V | –2.0 | 2.0 | LSB | ||
| Internal 1.5-V reference | –3.0% | 3.0% | |||||
| ET | Total unadjusted error (10-bit mode) | Veref+ as reference | 2.4 V to 3.6 V | –2.0 | 2.0 | LSB | |
| Internal 1.5-V reference | –3.0% | 3.0% | |||||
| Total unadjusted error (8-bit mode) | Veref+ as reference | 2 V to 3.6 V | –2.0 | 2.0 | LSB | ||
| Internal 1.5-V reference | –3.0% | 3.0% | |||||
| VSENSOR | See (1) | ADCON = 1, INCH = 0Ch,
TA = 0°C |
3 V | 913 | mV | ||
| TCSENSOR | See (2) | ADCON = 1, INCH = 0Ch | 3 V | 3.35 | mV/°C | ||
| tSENSOR (sample) | Sample time required if channel 12 is selected(3) | ADCON = 1, INCH = 0Ch, Error of conversion result ≤1 LSB,
AM and all LPMs above LPM3 |
3 V | 30 | µs | ||
| ADCON = 1, INCH = 0Ch, Error of conversion result ≤1 LSB, LPM3 | 3 V | 100 | |||||