SLASE34E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
TB0 is a 16-bit timer and counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple captures or compares, PWM outputs, and interval timing (see Table 6-17). TB0 has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
|---|---|---|---|---|---|---|
| P2.0 | TB0CLK | TBCLK | Timer | N/A | N/A | |
| ACLK (internal) | ACLK | |||||
| SMCLK (internal) | SMCLK | |||||
| P2.0 | TB0CLK | INCLK | ||||
| P2.1 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | P2.1 |
| P2.5 | TB0.0 | CCI0B | P2.5 | |||
| DVSS | GND | ADC12 (internal)
ADC12SHSx = {2} |
||||
| DVCC | VCC | |||||
| P1.4 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | P1.4 |
| COUT (internal) | CCI1B | P2.6 | ||||
| DVSS | GND | ADC12 (internal)
ADC12SHSx = {3} |
||||
| DVCC | VCC | |||||
| P1.5 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | P1.5 |
| ACLK (internal) | CCI2B | P2.2 | ||||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P3.4 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | P3.4 |
| P1.6 | TB0.3 | CCI3B | P1.6 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P3.5 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | P3.5 |
| P1.7 | TB0.4 | CCI4B | P1.7 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P3.6 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | P3.6 |
| P4.4 | TB0.5 | CCI5B | P4.4 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P3.7 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | P3.7 |
| P2.0 | TB0.6 | CCI6B | P2.0 | |||
| DVSS | GND | |||||
| DVCC | VCC |