SLASE66C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VR+ | Positive external reference voltage input VeREF+ or VeREF- based on ADC12 VRSEL bit | VR+ > VR– | 1.2 | AVCC | V |
| VR– | Negative external reference voltage input VeREF+ or VeREF- based on ADC12 VRSEL bit | VR+ > VR– | 0 | 1.2 | V |
| (VR+ – VR–) | Differential external reference voltage input | VR+ > VR– | 1.2 | AVCC | V |
| IVeREF+
IVeREF- |
Static input current singled ended input mode | 1.2 V ≤ VeREF+≤ VAVCC, VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 0, ADC12PWRMD = 0 |
±10 | µA | |
| 1.2 V ≤ VeREF+≤ VAVCC , VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 0, ADC12PWRMD = 01 |
±2.5 | ||||
| IVeREF+
IVeREF- |
Static input current differential input mode | 1.2 V ≤ VeREF+≤ VAVCC, VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 1, ADC12PWRMD = 0 |
±20 | uA | |
| 1.2 V ≤ VeREF+≤ VAVCC , VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 1, ADC12PWRMD = 1 |
±5 | ||||
| IVeREF+ | Peak input current with single ended input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 0 | 1.5 | mA | |
| IVeREF+ | Peak input current with differential input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 1 | 3 | mA | |
| CVeREF+/- | Capacitance at VeREF+ or VeREF- terminal | See (2) | 10 | µF | |