SLASE66C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
Figure 6-3 shows the port diagram. Table 6-18 summarizes the selection of the pin functions.
NOTE:
Functional representation only.| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS (1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL1.x | P1SEL0.x | |||
| P1.0/TA0.1/DMAE0/RTCCLK/A0/C0/ VREF-/VeREF- | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI1A | 0 | 0 | 1 | ||
| TA0.1 | 1 | ||||
| DMAE0 | 0 | 1 | 0 | ||
| RTCCLK(9) | 1 | ||||
| A0, C0, VREF-, VeREF- (7)(8) | X | 1 | 1 | ||
| P1.1/TA0.2/TA1CLK/COUT/A1/C1/ VREF+/VeREF+ | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI2A | 0 | 0 | 1 | ||
| TA0.2 | 1 | ||||
| TA1CLK | 0 | 1 | 0 | ||
| COUT(10) | 1 | ||||
| A1, C1, VREF+, VeREF+ (7)(8) | X | 1 | 1 | ||
| P1.2/TA1.1/TA0CLK/COUT/A2/C2 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA1.CCI1A | 0 | 0 | 1 | ||
| TA1.1 | 1 | ||||
| TA0CLK | 0 | 1 | 0 | ||
| COUT(10) | 1 | ||||
| A2, C2 (7)(8) | X | 1 | 1 | ||
| P1.3/TA1.2/A3/C3 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA1.CCI2A | 0 | 0 | 1 | ||
| TA1.2 | 1 | ||||
| N/A | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| A3, C3 (7)(8) | X | 1 | 1 | ||