SLASE23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENOB | Effective number of bits(1) | Reduced performance with fADC12CLK from ACLK LFXT at 32.768 kHz, VR+ = 2.5 V, VR– = AVSS | 10 | bits | ||
Table 5-32 lists the temperature sensor and built-in V1/2 characteristics.