SLAS797C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 9.4 | 10.4 | bits | |
Table 5-31 lists the dynamic performance characteristics of the ADC using a 32.678-kHz clock.