SLAS797C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
TA2 is a 16-bit timer/counter (Timer_A type) with two capture/compare registers each and with internal connections only. TA2 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-14). TA2 has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
---|---|---|---|---|
COUT (internal) | TACLK | Timer | N/A | |
ACLK (internal) | ACLK | |||
SMCLK (internal) | SMCLK | |||
From Capacitive Touch I/O 0 (internal) | INCLK | |||
TA3 CCR0 output (internal) | CCI0A | CCR0 | TA0 | TA3 CCI0A input |
ACLK (internal) | CCI0B | |||
DVSS | GND | |||
DVCC | VCC | |||
From Capacitive Touch I/O 0 (internal) | CCI1A | CCR1 | TA1 | ADC12 (internal)
ADC12SHSx = \{5\} |
COUT (internal) | CCI1B | |||
DVSS | GND | |||
DVCC | VCC |