SLAS887B September 2014 – March 2020
PRODUCTION DATA.
The eUSCI module is used for serial data communication. The eUSCI module supports synchronous communication protocols such as SPI (3-pin or 4-pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baudrate detection, and IrDA.
The eUSCI_An module provides support for SPI (3-pin or 4-pin), UART, enhanced UART, and IrDA.
The eUSCI_Bn module provides support for SPI (3-pin or 4-pin) and I2C.
One eUSCI_A and one eUSCI_B module are implemented on MSP430i20xx devices.