SLASEW9E February 2023 – October 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSTRIM | Factory trim temperature (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL= 0h (VDD = 3.3V), ADC tsample = 12.5uS | 27 | 30 | 33 | ℃ |
| TSc | Temperature coefficient | -40℃ ≤ Tj ≤ 130℃ | -2.1 | -1.8 | -1.7 | mV/℃ |
| tSET, TS | Temperature sensor settling time (3) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL= 0h (VDD = 3.3V), ADC CHANNEL=11 | 12.5 | us | ||