SLASF86C October 2023 – September 2025 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| STOP Mode | |||||||||||||
| IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 352 | 444 | 360 | 450 | 364 | 474 | 370 | 504 | 381 | 577 | uA |
| IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 184 | 205 | 190 | 210 | 195 | 250 | 200 | 260 | 213 | 300 | ||
| IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 45 | 64 | 47 | 67 | 54 | 90 | 59 | 130 | 71 | 170 | |
| STANDBY Mode | |||||||||||||
| IDDSTBY0 | LFCLK=LFXT, STOPCLKSTBY=0, RTC enabled | 32kHz | 2 | 7 | 2 | 7 | 5 | 40 | 9 | 75 | 20 | 105 | uA |
| IDDSTBY1 | LFCLK=LFOSC, STOPCLKSTBY=1, RTC enabled | 1.4 | 6 | 1.5 | 7 | 4 | 40 | 8 | 70 | 16 | 100 | ||
| LFCLK=LFXT, STOPCLKSTBY=1, RTC enabled | 1.4 | 3 | 1.5 | 4 | 4 | 40 | 8 | 70 | 16 | 100 | |||
| LFCLK=LFXT, STOPCLKSTBY=1, GPIOA enabled | 1.4 | 3 | 1.5 | 4 | 4 | 40 | 8 | 70 | 16 | 100 | |||