SLASFB9A June 2025 – December 2025 MSPM0H3216
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT PIN | RUK PIN | RGZ PIN | RHB PIN | DGS32 PIN | DGS28 PIN | RGE PIN | DGS20 PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| PA0 | IO | GPIO port A input/output 0 | 1 | 1 | ||||||
| PA1 | IO | GPIO port A input/output 1 | 2 | 2 | 2 | 1 | 4 | 4 | 24 | 4 |
| PA2 | IO | GPIO port A input/output 2 | 8 | 6 | 8 | 6 | 9 | 9 | 5 | 8 |
| PA3 | IO | GPIO port A input/output 3 | 9 | 9 | 7 | 10 | 10 | 6 | ||
| PA4 | IO | GPIO port A input/output 4 | 10 | 7 | 10 | 8 | 11 | 11 | 7 | 9 |
| PA5 | IO | GPIO port A input/output 5 | 11 | 11 | 9 | 12 | 12 | |||
| PA6 | IO | GPIO port A input/output 6 | 12 | 12 | 10 | 13 | 13 | 10 | ||
| PA7 | IO | GPIO port A input/output 7 | 13 | 13 | 11 | 14 | ||||
| PA8 | IO | GPIO port A input/output 8 | 16 | 16 | 12 | 15 | ||||
| PA9 | IO | GPIO port A input/output 9 | 17 | 17 | 13 | 16 | 14 | 8 | ||
| PA10 | IO | GPIO port A input/output 10 | 18 | 18 | 14 | 17 | 15 | 9 | ||
| PA11 | IO | GPIO port A input/output 11 | 19 | 9 | 19 | 15 | 18 | 16 | 10 | 11 |
| PA12 | IO | GPIO port A input/output 12 | 27 | 27 | 16 | 19 | ||||
| PA13 | IO | GPIO port A input/output 13 | 28 | 28 | 17 | 20 | ||||
| PA14 | IO | GPIO port A input/output 14 | 29 | 29 | 18 | 21 | 17 | |||
| PA15 | IO | GPIO port A input/output 15 | 30 | 30 | 19 | 22 | 18 | 11 | ||
| PA16 | IO | GPIO port A input/output 16 | 31 | 10 | 31 | 20 | 23 | 19 | 12 | 12 |
| PA17 | IO | GPIO port A input/output 17 | 32 | 11 | 32 | 21 | 24 | 20 | 13 | 13 |
| PA18 | IO | GPIO port A input/output 18 | 33 | 12 | 33 | 22 | 25 | 21 | 14 | 14 |
| PA19 | IO | GPIO port A input/output 19 | 34 | 13 | 34 | 23 | 26 | 22 | 15 | 15 |
| PA20 | IO | GPIO port A input/output 20 | 35 | 14 | 35 | 24 | 27 | 23 | 16 | 16 |
| PA21 | IO | GPIO port A input/output 21 | 39 | 39 | 25 | 28 | 24 | 17 | ||
| PA22 | IO | GPIO port A input/output 22 | 40 | 15 | 40 | 26 | 29 | 25 | 18 | 17 |
| PA23 | IO | GPIO port A input/output 23 | 43 | 16 | 43 | 27 | 30 | 26 | 19 | 18 |
| PA24 | IO | GPIO port A input/output 24 | 44 | 17 | 44 | 28 | 31 | 27 | 20 | 19 |
| PA25 | IO | GPIO port A input/output 25 | 45 | 18 | 45 | 29 | 32 | 28 | 21 | 20 |
| PA26 | IO | GPIO port A input/output 26 | 46 | 19 | 46 | 30 | 1 | 1 | 22 | 1 |
| PA27 | IO | GPIO port A input/output 27 | 47 | 20 | 47 | 31 | 2 | 2 | 2 | |
| PA28 | IO | GPIO port A input/output 28 | 3 | 3 | 3 | 2 | 5 | 5 | 1 | 5 |
| PA30 | IO | GPIO port A input/output 30 | 48 | 1 | 48 | 32 | 3 | 3 | 23 | 3 |
| PA31 | IO | GPIO port A input/output 31 | 5 | 5 | ||||||
| PB2 | IO | GPIO port B input/output 2 | 14 | 14 | ||||||
| PB3 | IO | GPIO port B input/output 3 | 15 | 8 | 15 | |||||
| PB6 | IO | GPIO port B input/output 6 | 20 | 20 | ||||||
| PB7 | IO | GPIO port B input/output 7 | 21 | 21 | ||||||
| PB8 | IO | GPIO port B input/output 8 | 22 | 22 | ||||||
| PB9 | IO | GPIO port B input/output 9 | 23 | 23 | ||||||
| PB14 | IO | GPIO port B input/output 14 | 24 | 24 | ||||||
| PB15 | IO | GPIO port B input/output 15 | 25 | 25 | ||||||
| PB16 | IO | GPIO port B input/output 16 | 26 | 26 | ||||||
| PB17 | IO | GPIO port B input/output 17 | 36 | 36 | ||||||
| PB18 | IO | GPIO port B input/output 18 | 37 | 37 | ||||||
| PB19 | IO | GPIO port B input/output 19 | 38 | 38 | ||||||
| PB20 | IO | GPIO port B input/output 20 | 41 | 41 | ||||||
| PB24 | IO | GPIO port B input/output 24 | 42 | 42 |