SLASFC9A December 2024 – June 2025 MSPM0L1116 , MSPM0L1117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UART peripherals provide the following key features:
| UART Features | UART0 (Extend, low-power) | UART1 (Main, low-power) |
|---|---|---|
| Active in Stop and Standby Mode | Yes | Yes |
| Separate transmit and receive FIFOs | Yes | Yes |
| Support hardware flow control | Yes | Yes |
| Support 9-bit configuration | Yes | Yes |
| Support LIN mode | Yes | - |
| Support DALI | Yes | - |
| Support IrDA | Yes | - |
| Support ISO7816 Smart Card | Yes | - |
| Support Manchester coding | Yes | - |
For more details, see the UART chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual