SLASFN5 December 2025 MSPM0L1126 , MSPM0L1127 , MSPM0L2116 , MSPM0L2117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PM PIN | DGS28 PIN | PT PIN | RGZ PIN | RGE PIN | RUY PIN | RHB PIN |
|---|---|---|---|---|---|---|---|---|---|
| PA0 | IO | GPIO port A input/output 0 | 33 | 4 | 1 | 1 | 24 | 28 | 1 |
| PA1 | IO | GPIO port A input/output 1 | 34 | 5 | 2 | 2 | 1 | 1 | 2 |
| PA2 | IO | GPIO port A input/output 2 | 42 | 9 | 8 | 8 | 5 | 5 | 6 |
| PA3 | IO | GPIO port A input/output 3 | 43 | 10 | 9 | 9 | 6 | 6 | 7 |
| PA4 | IO | GPIO port A input/output 4 | 44 | 11 | 10 | 10 | 7 | 7 | 8 |
| PA5 | IO | GPIO port A input/output 5 | 45 | 12 | 11 | 11 | 8 | 9 | |
| PA6 | IO | GPIO port A input/output 6 | 46 | 13 | 12 | 12 | 9 | 10 | |
| PA7 | IO | GPIO port A input/output 7 | 49 | 13 | 13 | 11 | |||
| PA8 | IO | GPIO port A input/output 8 | 54 | 16 | 16 | 12 | |||
| PA9 | IO | GPIO port A input/output 9 | 55 | 14 | 17 | 17 | 8 | 13 | |
| PA10 | IO | GPIO port A input/output 10 | 56 | 15 | 18 | 18 | 9 | 10 | 14 |
| PA11 | IO | GPIO port A input/output 11 | 57 | 16 | 19 | 19 | 10 | 11 | 15 |
| PA12 | IO | GPIO port A input/output 12 | 5 | 19 | 27 | 27 | 15 | 19 | |
| PA13 | IO | GPIO port A input/output 13 | 6 | 20 | 28 | 28 | 16 | 20 | |
| PA14 | IO | GPIO port A input/output 14 | 7 | 21 | 29 | 29 | 17 | 21 | |
| PA15 | IO | GPIO port A input/output 15 | 8 | 30 | 30 | 11 | |||
| PA16 | IO | GPIO port A input/output 16 | 9 | 31 | 31 | 12 | |||
| PA17 | IO | GPIO port A input/output 17 | 10 | 32 | 32 | 13 | 21 | ||
| PA18 | IO | GPIO port A input/output 18 | 11 | 21 | 33 | 33 | 14 | 17 | 22 |
| PA19 | IO | GPIO port A input/output 19 | 12 | 22 | 34 | 34 | 15 | 18 | 23 |
| PA20 | IO | GPIO port A input/output 20 | 13 | 23 | 35 | 35 | 16 | 19 | 24 |
| PA21 | IO | GPIO port A input/output 21 | 17 | 24 | 39 | 39 | 17 | 20 | 25 |
| PA22 | IO | GPIO port A input/output 22 | 18 | 25 | 40 | 40 | 18 | 21 | 26 |
| PA23 | IO | GPIO port A input/output 23 | 24 | 26 | 43 | 43 | 19 | 23 | 27 |
| PA24 | IO | GPIO port A input/output 24 | 25 | 27 | 44 | 44 | 20 | 24 | 28 |
| PA25 | IO | GPIO port A input/output 25 | 26 | 28 | 45 | 45 | 21 | 29 | |
| PA26 | IO | GPIO port A input/output 26 | 30 | 1 | 46 | 46 | 22 | 25 | 30 |
| PA27 | IO | GPIO port A input/output 27 | 31 | 2 | 47 | 47 | 26 | 31 | |
| PA28 | IO | GPIO port A input/output 28 | 35 | 3 | 3 | ||||
| PA29 | IO | GPIO port A input/output 29 | 36 | ||||||
| PA30 | IO | GPIO port A input/output 30 | 37 | ||||||
| PA31 | IO | GPIO port A input/output 31 | 39 | 5 | 5 | ||||
| PB0 | IO | GPIO port B input/output 0 | 47 | ||||||
| PB1 | IO | GPIO port B input/output 1 | 48 | ||||||
| PB2 | IO | GPIO port B input/output 2 | 50 | 14 | 14 | ||||
| PB3 | IO | GPIO port B input/output 3 | 51 | 15 | 15 | ||||
| PB4 | IO | GPIO port B input/output 4 | 52 | ||||||
| PB5 | IO | GPIO port B input/output 5 | 53 | ||||||
| PB6 | IO | GPIO port B input/output 6 | 58 | 20 | 20 | ||||
| PB7 | IO | GPIO port B input/output 7 | 59 | 21 | 21 | ||||
| PB8 | IO | GPIO port B input/output 8 | 60 | 22 | 22 | ||||
| PB9 | IO | GPIO port B input/output 9 | 61 | 23 | 23 | ||||
| PB10 | IO | GPIO port B input/output 10 | 62 | ||||||
| PB11 | IO | GPIO port B input/output 11 | 63 | ||||||
| PB12 | IO | GPIO port B input/output 12 | 64 | ||||||
| PB13 | IO | GPIO port B input/output 13 | 1 | ||||||
| PB14 | IO | GPIO port B input/output 14 | 2 | 16 | 24 | 24 | 12 | 16 | |
| PB15 | IO | GPIO port B input/output 15 | 3 | 17 | 25 | 25 | 13 | 17 | |
| PB16 | IO | GPIO port B input/output 16 | 4 | 18 | 26 | 26 | 14 | 18 | |
| PB17 | IO | GPIO port B input/output 17 | 14 | 36 | 36 | ||||
| PB18 | IO | GPIO port B input/output 18 | 15 | 37 | 37 | ||||
| PB19 | IO | GPIO port B input/output 19 | 16 | 38 | 38 | ||||
| PB20 | IO | GPIO port B input/output 20 | 19 | 41 | 41 | ||||
| PB21 | IO | GPIO port B input/output 21 | 20 | ||||||
| PB22 | IO | GPIO port B input/output 22 | 21 | ||||||
| PB23 | IO | GPIO port B input/output 23 | 22 | ||||||
| PB24 | IO | GPIO port B input/output 24 | 23 | 42 | 42 | 22 | |||
| PB25 | IO | GPIO port B input/output 25 | 27 | ||||||
| PB26 | IO | GPIO port B input/output 26 | 28 | ||||||
| PB27 | IO | GPIO port B input/output 27 | 29 |