SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tEN | GPAMP enable time | ENABLE = 0x0 to 0x1, Bandgap reference ON, 0.1% | Noninverting, unity gain | 12 | 20 | µs | ||
| tdisable | GPAMP disable time | 4 | ULPCLK Cycles | |||||
| tSETTLE | GPAMP settling time | CL = 200 pF, Vstep = 0.3V to VDD - 0.3V, 0.1%, ENABLE = 0x1 | Noninverting, unity gain | 9 | µs | |||