SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The common-mode rejection ratio (CMRR) of an amplifier is a measure of how well the device rejects unwanted input signals common to both input leads. CMRR is found by taking the ratio of the change in input offset voltage to the change in the input voltage and converting to decibels. The CMRR can be infinite, but in practice, amplifiers are designed to have ratio as high as possible. The CMRR of the NE5532, NE5532A, SA5532, and SA5532A devices is 100dB.