6.1 Absolute Maximum Ratings(1)
over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
| Supply voltage, VS = (V+) – (V–) |
Dual supply |
| ±20 |
V |
| Single supply |
| 40 |
| Signal input pins |
Voltage |
Common-mode |
(V–) – 0.5 |
(V+) + 0.5 |
V |
| Differential |
| (V+) – (V–) + 0.2 |
| Current |
| ±10 |
mA |
| Output short circuit(2) |
Continuous |
| Temperature |
Operating, TA |
–55 |
150 |
°C |
| Junction, TJ |
| 150 |
| Storage, Tstg |
–65 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Short-circuit to ground, one amplifier per package.