SBOS054B January 1995 – September 2015 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Offset Trim | 1 | I | Input offset voltage adjust |
–In | 2 | I | Inverting input |
+In | 3 | I | Noninverting input |
V– | 4 | — | Negative power supply |
NC | 5 | — | No internal connection. Can be left floating. |
Output | 6 | O | Output |
V+ | 7 | — | Positive power supply |
Offset Trim | 8 | I | Input offset voltage adjust |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA2132 NO. |
OPA4132 NO. |
||
Out A | 1 | 1 | O | Output channel A |
–In A | 2 | 2 | I | Inverting input channel A |
+In A | 3 | 3 | I | Noninverting input channel A |
V+ | 8 | 4 | — | Positive power supply |
+In B | 5 | 5 | I | Noninverting input channel B |
–In B | 6 | 6 | I | Inverting input channel B |
Out B | 7 | 7 | O | Output channel B |
Out C | – | 8 | O | Output channel C |
–In C | – | 9 | I | Inverting input channel C |
+In C | – | 10 | I | Noninverting input channel C |
V– | 4 | 11 | — | Negative power supply |
+In D | – | 12 | I | Noninverting input channel D |
–In D | – | 13 | I | Inverting input channel D |
Out D | – | 14 | O | Output channel D |