over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage, VS = (V+) – (V–) |
Single supply |
|
36 |
V |
| Dual supply |
|
±18 |
|
Signal input pin voltage |
Common-mode(2) |
(V–) – 0.5 |
(V+) + 0.5 |
V |
| Differential(3) |
|
±0.5 |
|
Output short-circuit(4) |
Continuous |
|
| TA |
Operating temperature |
–55 |
125 |
°C |
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–55 |
125 |
°C |
|
Lead temperature (soldering, 10s) |
|
300 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to the power supply rails. Current-limit input signals that can swing more that 0.5V beyond the supply rails to 5mA or less.
(3) Input terminals are anti-parallel diode-clamped to each other. Current-limit input signals that cause differential voltage swings of more than ±0.5V to 5mA or less.
(4) Short-circuit to ground, one amplifier per package.