SLVSIS6 November 2026 OPA2985
ADVMIX
The OPAx985 enables high voltage current sense measurements. High-side voltage measurements of 36V batteries can be elegantly implemented using the OPAx985. The voltage capability is proportional to the gain of the sense circuit and the input common-mode range of the amplifier. Figure 7-3 shows the OPA985 configured for to monitor a 36V battery common in many electric scooters, e-bikes, and heavy duty power tools. The circuit shown here provides a differential voltage gain of 4V/V. Use high precision, matched resistors like the RES11A series to achieve high precision.
Make the input resistors large enough to avoid any loading related errors. The low input bias current of the OPAx985 allows for the use of larger resistors when compared to other amplifiers and is not a major contribution to the total error in this application. Special consideration of input bias current, thermal noise, and input common-mode range is warranted when choosing resistors for this design.