SBOS271F May   2003  – February 2026 OPA2300 , OPA2301 , OPA300 , OPA301
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
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Operating Voltage
    5. 6.5 Input and ESD Protection
    6. 6.6 Enable Function
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Driving Capacitive Loads
      2. 7.2.2 Driving 16 Bit ADC
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Power supply 7 V
VSOperating voltage range 2.7 5.5 V
Signal input terminals, voltage(2) 0.5 (VS) + 0.5 V
Signal input terminals, current ±10 mA
Open short circuit current(3) Continuous
Operating temperature range –55 125 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –60 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input terminals are diode clamped to the power-supply rails. Input signals that can swing more than 0.5V beyond the supply rails should be current limited to 10mA or less.
Short-circuit to ground; one amplifier per package.