SBOS271F May 2003 – February 2026 OPA2300 , OPA2301 , OPA300 , OPA301
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA300/OPA301 series feature excellent THD+noise, even at frequencies greater than 1MHz, with a 16-bit settling time of 150ns.Figure 7-2 shows a total single supply option for high-speed data acquisition. The OPA300/OPA301 directly drives the ADS8401, a 1.25 mega sample per second (MSPS) 16-bit data converter. The OPA300/OPA301 is configured in an inverting gain of 1, with a 5V single supply. Results of the OPA300/OPA301 performance are summarized in Table 7-1
Figure 7-2 The OPA30x Drives the 16-Bit ADS8401| PARAMETER | RESULTS f = 10kHz |
|---|---|
| THD | –99.3dB |
| SFDR | 101.2dB |
| THS+N | 84.2dB |
| SNR | 84.3dB |