SBOS584F November 2011 – September 2026 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx180 family offers excellent DC precision and AC performance. These devices operate up to 36V supply rails and offer rail-to-rail output, ultra-low offset voltage, offset voltage drift and 2MHz bandwidth. These features make the OPAx180 a robust, high-performance amplifier for high-voltage industrial applications.