SBOS110C May 1998 – March 2023 OPA2227 , OPA2228 , OPA227 , OPA228 , OPA4227 , OPA4228
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | U, P grades | ±5 | ±75 | µV | ||
| TA = –40°C to +85°C | ±100 | ||||||
| UA, PA grades | ±10 | ±200 | |||||
| TA = –40°C to +85°C | ±200 | ||||||
| dVOS/dT | Input offset voltage drift | U, P grades | TA = –40°C to +85°C | ±0.1 | ±0.6 | µV/°C | |
| UA, PA grades | TA = –40°C to +85°C | ±0.3 | ±2 | ||||
| PSRR | Power-supply rejection ratio | VS = ±2.5 V to ±18 V | ±0.5 | ±2 | µV/V | ||
| TA = –40°C to +85°C | ±2 | ||||||
| Long-term drift | 0.2 | µV/mo | |||||
| Channel separation (dual, quad) | DC | 0.2 | µV/V | ||||
| f = 1 kHz, RL = 5 kΩ | 110 | dB | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±2.5 | ±10 | nA | |||
| TA = –40°C to +85°C | ±10 | ||||||
| IOS | Input offset current | ±2.5 | ±10 | nA | |||
| TA = –40°C to +85°C | ±10 | ||||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 90 | nVPP | ||||
| 15 | nVRMS | ||||||
| en | Input voltage noise density | f = 10 Hz | 3.5 | nV/√Hz | |||
| f = 100 Hz | 3 | ||||||
| f = 1 kHz | 3 | ||||||
| in | Input current noise density | f = 1 kHz | 0.4 | pA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) + 2 | (V+) – 2 | V | |||
| CMRR | Common-mode rejection ratio | (V–) + 2 V < VCM < (V+) – 2 V | 120 | 138 | dB | ||
| TA = –40°C to +85°C | 120 | ||||||
| INPUT IMPEDANCE | |||||||
| Differential | 10 || 12 | MΩ || pF | |||||
| Common-mode | VCM = (V–) + 2 V to (V+) – 2 V | 1 || 3 | GΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 2 V < VO < (V+) – 2 V | 132 | 160 | dB | ||
| TA = –40°C to +85°C | 132 | ||||||
| (V–) + 3.5 V < VO < (V+) – 3.5 V, RL = 600 Ω |
132 | 160 | |||||
| TA = –40°C to +85°C | 132 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 8 | MHz | ||||
| SR | Slew rate | 2.3 | V/µs | ||||
| Settling time | G = 1, 10-V step, CL = 100 pF | To 0.1% | 5 | µs | |||
| To 0.01% | 5.6 | ||||||
| Overload recovery time | VIN × G = VS | 1.3 | µs | ||||
| THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.00005 | % | |||
| OUTPUT | |||||||
| Voltage output | TA = –40°C to +85°C | (V–) + 2 | (V+) + 2 | V | |||
| RL = 600 Ω | (V–) + 3.5 | (V+) + 3.5 | V | ||||
| ISC | Short-circuit current | ±45 | mA | ||||
| CLOAD | Capacitive load drive | See Typical Characteristics | |||||
| ZO | Open-loop output impedance | f = 1 MHz | 27 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | ±3.7 | ±3.8 | mA | ||
| TA = –40°C to +85°C | ±4.2 | ||||||