SLVSL42C January 2026 – July 2026 OPA2486 , OPA486
PRODMIX
The OPAx486 is an excellent choice in a high precision RTD designs. RTDs are popular for high accuracy and wide temperature range applications. Unfortunately, the RTD resistance change with temperature is not totally linear and some kind of compensation is necessary to get the best results. Figure 7-8 shows a circuit that provides analog compensation for RTDs. Resistors R2, R4, and R3 set the noise gain of the circuit, while the ratio of R3 and R2 set the dc offset for the circuit. Resistor R1 sets the current excitation of the Pt100 RTD, and R5 provides the compensation. The choice of resistors depends on various variables that are discussed in detail in the Analog Linearization of Resistance Temperature Detectors report.